TPS709 (ACTIVE) 150-mA 30-V ultra-low-Iq wide-input low-dropout (LDO) regulator with reverse current protection

 

Models (32)

Title Category Type Date
TPS70928 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70915 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70936 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70930 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70939 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70919 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70916 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70927 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70938 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70918 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70912 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2018
TPS70933 PSpice Transient Model (Rev. B) PSpice Model ZIP 29 Jan 2016
TPS70933 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 27 Jan 2016
TPS70950 Unencrypted PSpice Transient Model PSpice Model ZIP 13 Jul 2015
TPS70925 Unencrypted PSpice Transient Model PSpice Model ZIP 13 Jul 2015
TPS70960 Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TPS70960 PSpice Transient Model PSpice Model ZIP 08 Sep 2014
TPS70914 PSpice Transient Model PSpice Model ZIP 06 Nov 2013
TPS70915 PSpice Transient Model PSpice Model ZIP 23 Jul 2013
TPS70939 PSpice Transient Model (Rev. A) PSpice Model ZIP 21 Mar 2013
TPS70936 PSpice Transient Model PSpice Model ZIP 08 Jan 2013
TPS70938 PSpice Transient Model PSpice Model ZIP 08 Nov 2012
TPS70950 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS70916 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS70912 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS70930 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS709135 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS70919 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS70927 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS70928 PSpice Transient Model PSpice Model ZIP 30 Apr 2012
TPS70918 PSpice Transient Model PSpice Model ZIP 17 Apr 2012
TPS70925 PSpice Transient Model PSpice Model ZIP 16 Apr 2012

Design kits & evaluation modules (6)

Name Part# Type
Driving and Protection Evaluation Board for SiC and IGBT Power Modules ISO5852SDWEVM-017 Evaluation Modules & Boards
Driving and protection evaluation board for SiC and IGBT transistors and power modules UCC21710QDWEVM-025 Evaluation Modules & Boards
Driving and protection evaluation board for SiC and IGBT transistors and power modules UCC21750QDWEVM-025 Evaluation Modules & Boards
LMG1020 GaN Low-side Driver + GaN FET LiDAR Evaluation Module LMG1020EVM-006 Evaluation Modules & Boards
TPS70933 evaluation module TPS70933EVM-110 Evaluation Modules & Boards
Universal low-dropout (LDO) linear voltage regulator evaluation module MULTIPKGLDOEVM-823 Evaluation Modules & Boards

Reference designs

18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design

This reference design demonstrates a brushed DC (BDC) motor driver solution for a vacuum robot main wheel and main brush, which can detect a motor stall without any additional sensors. This design allows for a low component count and small form factor while providing flexibility for controlling BDC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS70933EVM-110 Gerber Files  (ZIP 232 KB )    10 May 2012  

WEBENCH® Designer TPS709

  Min   Max Range
Vin  V 2.7 to 30.0V
Product Option
Vout  V
Iout  A ≤ 0.15A
Ambient Temp  °C -40.0 to 125.0°C