TPS723
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
200-mA negative-output low-dropout (LDO) linear regulator

 

Models (4)

Title Category Type Date
TPS72325 Unencrypted PSpice Model PSpice Model ZIP 13 Feb 2017
TPS72301 Unencrypted PSpice Model PSpice Model ZIP 13 Feb 2017
TPS72325 PSpice Transient Model PSpice Model ZIP 07 May 2013
TPS72301 PSpice Transient Model PSpice Model ZIP 07 May 2013

Design kits & evaluation modules (1)

Name Part# Type
Universal low-dropout (LDO) linear voltage regulator evaluation module MULTIPKGLDOEVM-823 Evaluation Modules & Boards

Reference designs

85-VAC - 400-VAC input multiple output flyback reference design

This offline flyback reference design uses the UCC28700 controller to generate 2 isolated outputs (12 V at 1.2 A, -3.3 V at 10 mA) from an AC input (85 VAC - 400 VAC). The controller provides accurate voltage and current regulation with primary-side feedback, eliminating the need for opto-coupler (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS723

  Min   Max Range
Vin  V -10.0 to -2.7V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -40.0 to 125.0°C