TPS737-Q1 (ACTIVE) Automotive Single Output LDO, 1A, Reverse Current Protection

 

Models (2)

Title Category Type Date
TPS73719 PSpice Transient Model PSpice Model ZIP 05 Feb 2013
TPS73733 PSpice Transient Model PSpice Model ZIP 19 Dec 2012

Reference designs

Imaging radar using cascaded mmWave sensor reference design

This reference design uses a cascaded imaging radar radio-frequency (RF) system. Cascaded radar devices can support long-range radar (LRR) beamforming applications, as well as medium-range radar (MRR) and short-range radar (SRR) multiple-input multiple-output (MIMO) applications with (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS737-Q1

  Min   Max Range
Vin  V 2.2 to 5.5V
Product Option
Vout  V
Iout  A ≤ 1.0A
Ambient Temp  °C -40.0 to 125.0°C