TPS745 Adjustable 500-mA low-dropout (LDO) regulator with power good | TI.com

TPS745 (ACTIVE)

Adjustable 500-mA low-dropout (LDO) regulator with power good

 

Description

The TPS745 is an adjustable 500-mA low-dropout (LDO) regulator with power-good functionality. This device is available in a small, 6-pin, 2-mm × 2-mm WSON package and consumes very low quiescent current and provides fast line and load transient performance. The TPS745 features an ultra-low dropout of 130 mV at 500 mA that can help improve the power efficiency of the system.

The TPS745 is optimized for a wide variety of applications by supporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of 0.55 V to 5.5 V. The low output voltage enables this LDO to power the modern microcontrollers with lower core voltages.

The TPS745 has a power-good (PG) output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The EN input and PG output can be used for the sequencing multiple power sources in the system.

The TPS745 is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of 0.7% (max) at 25°C and 1% (max) over temperature (85ºC). This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. The TPS745 has an internal foldback current limit that helps reduce the thermal dissipation during short-circuit events.




Features

  • Input Voltage Range: 1.5 V to 6.0 V
  • Adjustable Output Voltage:
    • 0.55 V to 5.5 V
  • Very Low Dropout:
    • 130 mV (max) at 500 mA (3.3 VOUT)
  • High Output Accuracy: 0.7% (Typical) and 1% (Maximum Over Temperature)
  • Open-Drain Power-Good Output
  • IQ: 25 µA (Typical)
  • Built-In Soft-Start With Monotonic VOUT Rise
  • Package:
    • 2-mm × 2-mm WSON-6 (DRV)
  • Active Output Discharge

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS745 Order now Adjustable Output     0.5     6     1.5     5.5     0.55     WSON | 6     Enable
Power Good
Output Discharge
Soft Start
Foldback Overcurrent Protection    
1     -40 to 125     80     30     0.32 | 1ku     Catalog     Ceramic     45     1     95     0.025     See datasheet (WSON)    
TPS746 Order now Adjustable Output     1     6     1.5     5.5     0.55     WSON | 6     Enable
Power Good
Output Discharge
Soft Start
Foldback Overcurrent Protection    
1     -40 to 125     80     30     0.42 | 1ku     Catalog     Ceramic     45     1     190     0.025     See datasheet (WSON)