TPS776
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Fast Transient Response, 500mA, Low-Dropout Voltage Regulators with Power Good

 

Reference designs

85 -265V AC in, 24V/0.7A, 5V/0.25A AC/DC Open Frame Power Supply Reference Design

This reference design is a quasi-resonant isolated flyback. The input voltage is the universal 85 - 265V AC range and two outputs provide 5V @ 250mA, from an LDO, and a regulated 24V @ 700mA, 2.5A peak for 30milliseconds, employing the UCC28600D Flyback controller.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
85-265VACin, 24V/0.7A, 5V/0.25A PMP5536 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS776 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.