TPS7A16A-Q1

ACTIVE

Automotive, 100-mA, off-battery (60-V), ultra-low-IQ, low-dropout voltage regulator with power good

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 60 Vin (min) (V) 3 Vout (max) (V) 18.5 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Noise (µVrms) 215 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 66 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 26 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 60 Vin (min) (V) 3 Vout (max) (V) 18.5 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Noise (µVrms) 215 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 66 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 26 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3B
  • Wide input voltage range: 3 V to 60 V
  • Ultralow quiescent current: 5 µA
  • Quiescent current at shutdown: 1 µA
  • Output current: 100 mA
  • Low dropout voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed output voltage: 3.3 V, 5 V
    • Adjustable version from approximately 1.2 to 18.5 V
  • Power-good with programable delay
  • Current-limit and thermal shutdown protections
  • Stable with ceramic output capacitors:
    ≥ 2.2 µF
  • Package: High-thermal-performance HVSSOP-8 PowerPAD™
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3B
  • Wide input voltage range: 3 V to 60 V
  • Ultralow quiescent current: 5 µA
  • Quiescent current at shutdown: 1 µA
  • Output current: 100 mA
  • Low dropout voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed output voltage: 3.3 V, 5 V
    • Adjustable version from approximately 1.2 to 18.5 V
  • Power-good with programable delay
  • Current-limit and thermal shutdown protections
  • Stable with ceramic output capacitors:
    ≥ 2.2 µF
  • Package: High-thermal-performance HVSSOP-8 PowerPAD™

The TPS7A16A-Q1 ultralow-power, low-dropout (LDO) voltage regulator offers the benefits of ultralow quiescent current, high input voltage, and miniaturized, high-thermal-performance packaging.

The TPS7A16A-Q1 is designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16A-Q1 offers an enable pin (EN) compatible with standard complementary metal oxide semiconductor (CMOS) logic and an integrated open-drain, active-high, power-good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16A-Q1 is ideal for generating a low-voltage supply from multicell solutions ranging from high-cell-count power-tool packs to automotive applications; not only can this device supply a well-regulated voltage rail, but the TPS7A16A-Q1 can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

The TPS7A16A-Q1 ultralow-power, low-dropout (LDO) voltage regulator offers the benefits of ultralow quiescent current, high input voltage, and miniaturized, high-thermal-performance packaging.

The TPS7A16A-Q1 is designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16A-Q1 offers an enable pin (EN) compatible with standard complementary metal oxide semiconductor (CMOS) logic and an integrated open-drain, active-high, power-good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16A-Q1 is ideal for generating a low-voltage supply from multicell solutions ranging from high-cell-count power-tool packs to automotive applications; not only can this device supply a well-regulated voltage rail, but the TPS7A16A-Q1 can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS7A16A-Q1 60-V, 5-µA IQ, 100-mA, low-dropout voltage regulator with enable and power-good datasheet (Rev. A) PDF | HTML 21 Mar 2019
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 623801 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Functional safety information TPS7A16A-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A1601EVM-046 — TPS7A1601 low-dropout (LDO) linear regulator evaluation module

The TPS7A1601EVM-046 evaluation module (EVM) is fully assembled and tested for evaluation of the TPS7A16, TPS7A16-Q1 and TPS7A16A-Q1 devices. The TPS7A1601EVM-046 EVM demonstrates the correct operation of the TPS7A16 devices, which is a 60-V, 100-mA, (...)

User guide: PDF
Not available on TI.com
Package Pins Download
HVSSOP (DGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos