TPS7A7200
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2A, Single Output, Very Low Input, Configurable Fixed (0.9 to 5.0V) Low-Dropout Linear Regulator

 

Models (2)

Title Category Type Date
TPS7A7200 Unencrypted PSpice Model PSpice Model ZIP 02 Sep 2016
TPS7A7200 PSpice Transient Model PSpice Model ZIP 19 Mar 2012

Design kits & evaluation modules (4)

Reference designs

Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

The TIDA-01442 reference design utilizes the ADC12DJ3200 evaluation module (EVM) to demonstrate a direct RF-sampling receiver for a radar operating in HF, VHF, UHF, L-, S-, C-, and part of X-band. The wide analog input bandwidth and high sampling rate (6.4 GSPS) of the analog-to-digital (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A7200

  Min   Max Range
Vin  V 1.43 to 6.5V
Vout  V 0.9 to 5V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C