TPS84259
- Complete Integrated Power Solution Allows
Small Footprint, Low-Profile Design - Wide Input-Voltage Range from 4.5 V to 40 V
- Output Adjustable from –3 V to –17 V
- Supplies up to 2-A of Output Current
- 45-V Surge Capability
- Synchronizes to an External Clock
- Adjustable Slow Start
- Programmable Undervoltage Lockout (UVLO)
- Output Overcurrent Protection
- Overtemperature Protection
- Operating Temperature Range: –40°C to +85°C
- Enhanced Thermal Performance: 14°C/W
- Meets EN55022 Class B Emissions
- For Design Help visit http://www.ti.com/TPS84259
The TPS84259 is an easy-to-use negative output voltage power module that combines a 15-W DC/DC converter with an inductor, and passives into a low-profile QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.
The 9 × 11 × 2.8 mm QFN package is easy to solder onto a printed circuit board. Its compact design also contains fewer components and possesses excellent power dissipation capability. The TPS84259 offers the flexibility and the feature-set of a discrete design and is ideal for powering a wide range of ICs and analog circuits requiring a negative output voltage. Advanced packaging technology affords a robust and reliable power solution, compatible with standard QFN mounting and testing techniques.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS84259 4.5-V to 40-V Input, 15-W, Negative Output, Integrated Power Solution datasheet (Rev. D) | 11 Apr 2018 | |
Application note | Soldering Requirements for BQFN Packages (Rev. C) | 05 Mar 2020 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) | 23 Apr 2013 | ||
Application note | Reducing Output Ripple and Noise with the TPS84259 | 06 Nov 2012 | ||
More literature | TPS84k Integrated Power Modules Info Card (Rev. A) | 28 Aug 2012 | ||
EVM User's guide | Using the TPS84259EVM-001 | 21 Jun 2012 | ||
More literature | SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations | 12 Jul 2005 | ||
Application note | AN-643 EMI/RFI Board Design (Rev. B) | 03 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS84259 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP8372 — 40V Dual 1A Power Module w/Low Noise LDOs Split-Rail (±5V) Output Voltages Reference Design
Package | Pins | Download |
---|---|---|
B1QFN (RKG) | 41 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.