TPS92640 Synchronous Buck Controllers for Precision Dimming LED Drive | TI.com

TPS92640
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Synchronous Buck Controllers for Precision Dimming LED Drive

 

Description

The TPS92640 and TPS92641 devices are high-voltage, synchronous NFET controllers for buck-current regulators. Output current regulation is based on valley current-mode operation using a controlled on-time architecture. This control method eases the design of loop compensation while maintaining nearly constant switching frequency. The TPS92640 and TPS92641 devices include a high-voltage start-up regulator that operates over a wide input range of 7 V to 85 V. The PWM controller is designed for high speed capability, including an oscillator frequency range up to 1 MHz. The deadtime between high side and low side gate driver is optimized to provide very high efficiency over a wide input operating voltage and output power range. The TPS92640 and TPS92641 devices accept both analog and PWM input signals, resulting in exceptional dimming control range. Linear response characteristics between input command and LED current is achieved with true zero LED current using low off-set error amplifier and proprietary PWM dimming logic. Both devices also include precision reference capable of supplying current to low power microcontroller. Protection features include cycle-by-cycle current protection, overvoltage protection, and thermal shutdown. The TPS92641 device includes a shunt FET dimming input and MOSFET driver for high resolution PWM dimming.

Features

  • VIN Range from 7 V to 85 V
  • Wide Dimming Range
    • 500:1 Analog Dimming
    • 2500:1 Standard PWM Dimming
    • 20000:1 Shunt FET PWM Dimming
  • Adjustable LED Current Sense Voltage
  • 2-Ω, 1-Apeak MOSFET Gate Drivers
  • Shunt Dimming MOSFET Gate Driver (TPS92641)
  • Programmable Switching Frequency
  • Precision Voltage Reference 3 V ±2%
  • Input UVLO and Output OVP
  • Low Power Shutdown Mode and Thermal Shutdown

Parametrics

Compare all products in General lighting LED drivers Email Download to Excel
Part number Order Input voltage (type) Vin (Min) (V) Vin (Max) (V) Iout (Max) (A) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Topology Dimming method Power factor correction (Min) Type Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Vref (V) UVLO thresholds on/off (V) Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TPS92640 Order now DC/DC     7     85     5     0     83     1     Buck     Analog
PWM    
    Controller
Inductive    
50     1000     2     3     5.04 / 4.9     Adjustable Switch Frequency
Enable/Shutdown
Precision Dimming Control
Thermal Shutdown    
-40 to 125     HTSSOP | 14     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)    
TPS92641 Order now DC/DC     7     85     5     0     83     1     Buck     Analog
PWM    
    Controller
Inductive    
50     1000     2     3     5.04 / 4.9     Adjustable Switch Frequency
Enable/Shutdown
Precision Dimming Control
Thermal Shutdown    
-40 to 125     HTSSOP | 16     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)