Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82823A

ACTIVE

5.5-V input, 3-A step-down converter with integrated inductor and forced PWM mode in µSiP package

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPSM828303 ACTIVE 2.25-V to 5.5-V, 3-A, low-noise step-down module with integrated inductor in QFN package Next generation with integrated noise reduction capacitors

Product details

Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Features EMI Tested, Enable, Output discharge, Overcurrent protection, Power good Control mode Constant on-time (COT), DCS-Control Switching frequency (max) (Hz) 4000000 Switching frequency (min) (Hz) 4000000
Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Features EMI Tested, Enable, Output discharge, Overcurrent protection, Power good Control mode Constant on-time (COT), DCS-Control Switching frequency (max) (Hz) 4000000 Switching frequency (min) (Hz) 4000000
USIP (SIL) 10 See data sheet
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPSM8282x, TPSM8282xA 1-A, 2-A, and 3-A High Efficiency Step-Down Converter MicroSiP™ Power Module with Integrated Inductor datasheet (Rev. F) PDF | HTML 22 Nov 2021
Certificate TPSM82823AEVM-127 EU RoHS Declaration of Conformity (DoC) 16 Nov 2021
Functional safety information TPSM8282x/A Pin Failure Mode Analysis (Pin FMA) PDF | HTML 27 Sep 2021
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82823AEVM-127 — TPSM82823A evaluation module, 3-A step-down converter with integrated inductor and forced PWM mode

The TPSM82823AEVM-127 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82823A power module. The EVM converts a 2.4-V to 5.5-V input voltage to a 1.8-V regulated output voltage at up to 3 A of output current. The TPSM82823A (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM82823A PSpice Unencrypted Transient Model

SLVMDR8.ZIP (180 KB) - PSpice Model
Package Pins Download
USIP (SIL) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos