Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM846C24

ACTIVE

4.5-V to 15-V Input, 0.5-V to 2.0-V output, 35-A power module

Product details

Iout (max) (A) 35 Vin (max) (V) 15 Vin (min) (V) 4.5 Vout (max) (V) 2 Vout (min) (V) 0.5 Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Synchronous Buck Features Current Sharing, EMI Tested, Enable, Frequency synchronization, Output discharge, Power good, Remote Sense Control mode Voltage mode Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 300000
Iout (max) (A) 35 Vin (max) (V) 15 Vin (min) (V) 4.5 Vout (max) (V) 2 Vout (min) (V) 0.5 Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Synchronous Buck Features Current Sharing, EMI Tested, Enable, Frequency synchronization, Output discharge, Power good, Remote Sense Control mode Voltage mode Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 300000
QFM (MOL) 59 240 mm² 16 x 15
  • Complete Integrated 35-A Power Solution
  • Pin Compatible With TPSM846C23 (PMBus)
  • Stackable up to 70 A With Current Sharing
  • Output Voltage Range 0.5 V to 2 V
  • Output Voltage Accuracy as Tight as 0.5%
  • 15 mm × 16 mm Footprint
    (6.4 mm Maximum Height)
  • 300-kHz to 1-MHz Switching Frequency
  • Synchronization to an External Clock
  • Differential Remote Sense
  • Power-Good Output
  • Prebias Output Monotonic Start-up
  • Fixed 3-ms Soft-Start / Soft-Stop Time
  • Overcurrent Protection
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +105°C
  • Enhanced Thermal Performance: 8.7°C/W
  • Meets EN55022 Class A Emissions
  • Create a Custom Design Using the TPSM846C24 With the WEBENCH® Power Designer
  • Complete Integrated 35-A Power Solution
  • Pin Compatible With TPSM846C23 (PMBus)
  • Stackable up to 70 A With Current Sharing
  • Output Voltage Range 0.5 V to 2 V
  • Output Voltage Accuracy as Tight as 0.5%
  • 15 mm × 16 mm Footprint
    (6.4 mm Maximum Height)
  • 300-kHz to 1-MHz Switching Frequency
  • Synchronization to an External Clock
  • Differential Remote Sense
  • Power-Good Output
  • Prebias Output Monotonic Start-up
  • Fixed 3-ms Soft-Start / Soft-Stop Time
  • Overcurrent Protection
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +105°C
  • Enhanced Thermal Performance: 8.7°C/W
  • Meets EN55022 Class A Emissions
  • Create a Custom Design Using the TPSM846C24 With the WEBENCH® Power Designer

The TPSM846C24 is a 35-A, fixed-frequency, step-down power module. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.

The 15 mm × 16 mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.

The TPSM846C24 is a 35-A, fixed-frequency, step-down power module. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.

The 15 mm × 16 mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM846C23 ACTIVE 4.5V to 15V Input, 0.35V to 2.0V Output, 35A PMBus Power Module Adds PMBus for improved flexibility.
Same functionality with different pin-out to the compared device
TPS546C23 ACTIVE 4.5-V to 18-V, stackable 35-A synchronous SWIFT™ buck converter with PMBus and telemetry Discrete equivalent.
NEW TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Alternative, scalable solution with smaller BOM size, frequency synch and I2C option; lower input voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPSM846C24 4.5-V to 15-V Input, 0.5-V to 2-V Output, 35-A Power Module datasheet (Rev. B) PDF | HTML 15 Jan 2019
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
User guide TPSM846C24 2-Phase Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 04 Feb 2022
User guide TPSM846C24 Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML 04 Feb 2022
White paper Power solution options for data center applications (Rev. A) 27 Feb 2020
Application note Practical Thermal Design With DC/DC Power Modules (Rev. A) 20 Nov 2019
Technical article Shrink module size with Flip Chip On Lead (FCOL) package technology PDF | HTML 20 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM846C24DEVM-007 — TPSM846C24 Dual 70A Power Module Evaluation Module

The TPSM846C24D evaluation board is configured to evaluate the operation of two TPSM846C24 power modules in parallel for increased current up to 70 A. The input voltage range is 4.5V to 15V. The evaluation board has several test points and jumpers to easily evaluate the TPSM846C24 parallel (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPSM846C24EVM-006 — TPSM846C24 35A Power Module Evaluation Module

The TPSM846C24 evaluation board is configured to evaluate the operation of the TPSM846C24 power module for increased current up to 35 A. The input voltage range is 4.5V to 15V. The evaluation board has several test points and jumpers to easily evaluate the TPSM846C24 operation.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM846C24 PSpice Transient Model

SLVMC54.ZIP (200 KB) - PSpice Model
Package Pins Download
QFM (MOL) 59 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos