Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM8A29

ACTIVE

2.7-V to 16-V input, 15-A buck power module with differential remote sense

Product details

Iout (max) (A) 15 Vin (max) (V) 16 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Features Enable, Light Load Efficiency, Overcurrent protection, Power good, Remote Sense Control mode D-CAP3 Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 600000
Iout (max) (A) 15 Vin (max) (V) 16 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Features Enable, Light Load Efficiency, Overcurrent protection, Power good, Remote Sense Control mode D-CAP3 Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 600000
B3QFN (RDG) 25 48.75 mm² 7.5 x 6.5
  • TPSM8A28: 3-V to 16-V input range up to 12 A
  • TPSM8A29: 4-V to 16-V input range up to 15 A
  • 2.7-V to 16-V input range with external bias ranging from 4.75 V to 5.3 V
  • Output voltage range: 0.6 V to 5.5 V
  • Integrated MOSFET, inductor, and basic passives
  • D-CAP3™ control mode with fast load-step response
  • Supports all ceramic output capacitors
  • 0.6-V reference voltage has ±1% tolerance from –40°C to +125°C junction temperature
  • Selectable FCCM or auto-skip Eco-mode™ for high light-load efficiency
  • Programmable current limit with RTRIP
  • Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
  • Differential remote sense for high output accuracy
  • Programmable soft-start time
  • External reference input for tracking
  • Prebiased start-up capability
  • Open-drain power-good output
  • Hiccup for OC and UV faults, latch-off for OV faults
  • 6.5-mm × 7.5-mm × 4.0-mm, RDG package
  • Fully RoHS compliant without exemption
  • TPSM8A28: 3-V to 16-V input range up to 12 A
  • TPSM8A29: 4-V to 16-V input range up to 15 A
  • 2.7-V to 16-V input range with external bias ranging from 4.75 V to 5.3 V
  • Output voltage range: 0.6 V to 5.5 V
  • Integrated MOSFET, inductor, and basic passives
  • D-CAP3™ control mode with fast load-step response
  • Supports all ceramic output capacitors
  • 0.6-V reference voltage has ±1% tolerance from –40°C to +125°C junction temperature
  • Selectable FCCM or auto-skip Eco-mode™ for high light-load efficiency
  • Programmable current limit with RTRIP
  • Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
  • Differential remote sense for high output accuracy
  • Programmable soft-start time
  • External reference input for tracking
  • Prebiased start-up capability
  • Open-drain power-good output
  • Hiccup for OC and UV faults, latch-off for OV faults
  • 6.5-mm × 7.5-mm × 4.0-mm, RDG package
  • Fully RoHS compliant without exemption

The TPSM8A28 and TPSM8A29 buck power modules are small and highly efficient. This module family contains integrates inductor and basic passives, and does not require external compensation, minimizing solution size.

Features include differential remote sense, high-performance integrated MOSFETs, and an accurate 0.6-V reference, D-CAP3™ control mode,selectable Skip-mode and programmable soft-start.

TPSM8A28 and TPSM8A29 are lead-free, and fully RoHS compliant without exemption.

The TPSM8A28 and TPSM8A29 buck power modules are small and highly efficient. This module family contains integrates inductor and basic passives, and does not require external compensation, minimizing solution size.

Features include differential remote sense, high-performance integrated MOSFETs, and an accurate 0.6-V reference, D-CAP3™ control mode,selectable Skip-mode and programmable soft-start.

TPSM8A28 and TPSM8A29 are lead-free, and fully RoHS compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM8A28 ACTIVE 2.7-V to 16-V input, 12-A buck power module with differential remote sense Lower current equivalent part.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPSM8A28, TPSM8A29 2.7-V to 16-V Input, 12-A, 15-A Buck Power Modules with Differential Remote Sense datasheet (Rev. A) PDF | HTML 24 Nov 2021
Application brief Solving power design challenges in oscilloscope applications PDF | HTML 31 Oct 2023
User guide TPSM8A29 Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML 28 Jan 2022
Application note TPSM8A29 Fast Load Transient with DCAP3 PDF | HTML 29 Nov 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM8A29EVM — TPSM8A29 evaluation board 2.7-V to 15-V, 15-A buck power module with differential remote sense

The TPSM8A29EVM evaluation module (EVM) allows users to evaluate the TPSM8A29, a 15-A buck converter with an integrated inductor allowing for small solution size and fast design time. The default output voltage range is 0.8 V to 5.0 V, with a flexibile arrangement of output capacitors.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM8A29 PSpice Transient Model

SLVMDM4.ZIP (365 KB) - PSpice Model
Simulation model

TPSM8A29 SIMPLIS Transient and Average Model

SLVMDM6.ZIP (661 KB) - SIMPLIS Model
Package Pins Download
B3QFN (RDG) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos