TS3USB3031 DP3T USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.5GHz) Switch | TI.com

TS3USB3031
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
DP3T USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.5GHz) Switch

 

Description

The TS3USB3031 device is a 2-channel, 1:3 multiplexer that includes a high-speed Mobile High-Definition Link (MHL), Mobility Display Port (MyDP) switch, and USB 2.0 High-Speed (480 Mbps) switches in the same package. These configurations allow the system designer to save board space and eliminate multiple connectors buy using a common USB or Mico-USB connector for MHL/MyDP signals and two sets of USB data. The MHL/MyDP path supports the latest MHL Rev. 3.0 specification.

The TS3USB3031 has a VCC range of 2.5 V to 4.3 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present, allowing full isolation of the signals lines under such condition without excessive leakage current. The select pins of TS3USB3031 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor with out needing additional voltage level shifting circuitry.

The TS3USB3031 comes with a small 12-pin VQFN package with only 1.8 mm × 1.8 mm in size, which makes it a perfect candidate to be used in mobile applications.

Features

  • VCC Range: 2.5 V to 4.3 V
  • Mobile High-definition Link (MHL) or Mobility Display Port (MyDP) Switch:
    • Bandwidth (–3 dB): 6.5 GHz
    • RON (Typical): 5.5 Ω
    • CON (Typical): 1.3 pF
  • USB Switches (2 Sets):
    • Bandwidth (–3 dB): 6.5 GHz
    • RON (Typical): 4.5 Ω
    • CON (Typical): 1 pF
  • Current Consumption: 28 µA (Typical)
  • Special Features:
    • IOFF Protection Prevents Current Leakage in Powered-Down State (VCC = 0 V)
    • 1.8-V Compatible Control Inputs (SEL)
    • Overvoltage Tolerance (OVT) on All I/O Pins up to 5.5 V Without External Components
  • ESD Performance:
    • 2-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • Package:
    • 12-Pin VQFN Package (1.8-mm × 1.8-mm, 0.5-mm Pitch)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB redrivers & multiplexers Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TS3USB3031 Order now Passive switch     USB2     480     2     2.5     4.3     4.5     0     3.6     40     6500     2     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     WQFN | 12     12WQFN: 3 mm2: 1.8 x 1.8 (WQFN | 12)    
TS3USB3000 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     50     6100     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 10     10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)    
TS3USB3200 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     70     5500     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Flexible Power Control
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 16     16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
TS3USBCA4 Order now Passive switch     Type-C     480     3     2.4     5.5     5     0     5.5     70     500     2     SBU Multiplexer with MIC/AGND     Catalog     -40 to 85
0 to 70    
UQFN | 16     16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
TS5USBC400 Order now