Home Interface USB ICs USB redrivers & multiplexers

TS3USB3031

ACTIVE

DP3T USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.5GHz) Switch

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.5 Ron (typ) (mΩ) 4500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 3:1 Features Current Leakage Protection, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), Over-Voltage Tolerance (OVT), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 40 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 6500
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.5 Ron (typ) (mΩ) 4500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 3:1 Features Current Leakage Protection, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), Over-Voltage Tolerance (OVT), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 40 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 6500
WQFN (RMG) 12 3.24 mm² 1.8 x 1.8
  • VCC range: 2.5V to 4.3V
  • Mobile high-definition link (MHL) or mobility display port (MyDP) switch:
    • Bandwidth (–3dB): 6.5GHz
    • RON (typical): 5.5Ω
    • CON (typical): 1.3pF
  • USB switches (2 sets):
    • Bandwidth (–3dB): 6.5GHz
    • RON (typical): 4.5Ω
    • CON (typical): 1pF
  • Current consumption: 28µA (typical)
  • Special features:
    • IOFF protection prevents current leakage in powered-down state (VCC = 0V)
    • 1.8V compatible control inputs (SEL)
    • Overvoltage tolerance (OVT) on all I/O pins up to 5.5V without external components
  • ESD performance:
    • 2kV human-body model (A114B, class II)
    • 1kV charged-device model (C101)
  • Package:
    • 12-pin VQFN package (1.8mm × 1.8mm, 0.4mm pitch)
  • VCC range: 2.5V to 4.3V
  • Mobile high-definition link (MHL) or mobility display port (MyDP) switch:
    • Bandwidth (–3dB): 6.5GHz
    • RON (typical): 5.5Ω
    • CON (typical): 1.3pF
  • USB switches (2 sets):
    • Bandwidth (–3dB): 6.5GHz
    • RON (typical): 4.5Ω
    • CON (typical): 1pF
  • Current consumption: 28µA (typical)
  • Special features:
    • IOFF protection prevents current leakage in powered-down state (VCC = 0V)
    • 1.8V compatible control inputs (SEL)
    • Overvoltage tolerance (OVT) on all I/O pins up to 5.5V without external components
  • ESD performance:
    • 2kV human-body model (A114B, class II)
    • 1kV charged-device model (C101)
  • Package:
    • 12-pin VQFN package (1.8mm × 1.8mm, 0.4mm pitch)

The TS3USB3031 device is a 2-channel, 1:3 multiplexer that includes a high-speed Mobile High-Definition Link (MHL), Mobility Display Port (MyDP) switch, and USB 2.0 High-Speed (480Mbps) switches in the same package. These configurations allow the system designer to save board space and eliminate multiple connectors buy using a common USB or Mico-USB connector for MHL/MyDP signals and two sets of USB data. The MHL/MyDP path supports the latest MHL Rev. 3.0 specification.

The TS3USB3031 has a VCC range of 2.5V to 4.3V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present, allowing full isolation of the signals lines under such condition without excessive leakage current. The select pins of TS3USB3031 are compatible with 1.8V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor with out needing additional voltage level shifting circuitry.

The TS3USB3031 is available in a small 1.8mm × 1.8mm 12-pin VQFN package designed for mobile applications.

The TS3USB3031 device is a 2-channel, 1:3 multiplexer that includes a high-speed Mobile High-Definition Link (MHL), Mobility Display Port (MyDP) switch, and USB 2.0 High-Speed (480Mbps) switches in the same package. These configurations allow the system designer to save board space and eliminate multiple connectors buy using a common USB or Mico-USB connector for MHL/MyDP signals and two sets of USB data. The MHL/MyDP path supports the latest MHL Rev. 3.0 specification.

The TS3USB3031 has a VCC range of 2.5V to 4.3V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present, allowing full isolation of the signals lines under such condition without excessive leakage current. The select pins of TS3USB3031 are compatible with 1.8V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor with out needing additional voltage level shifting circuitry.

The TS3USB3031 is available in a small 1.8mm × 1.8mm 12-pin VQFN package designed for mobile applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TS3USB3031 2-Channel, 1:3, USB 2.0 High-Speed (480Mbps) and Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) Switch datasheet (Rev. D) PDF | HTML 01 Aug 2024
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Application note TMDS Clock Detection Solution in HDMI Sink Applications 23 Aug 2017
EVM User's guide TS3USB3031 EVM User's Guide 23 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3USB3031 HSpice Model

SCDJ045.ZIP (614 KB) - HSpice Model
Simulation model

TS3USB3031RMGR S-Parameter Model

SCDM192.ZIP (446 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RMG) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos