Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 3 Rating Catalog Features Internal reference, With Op Amp Iq per channel (typ) (mA) 0.35 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 105 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30 VICR (min) (V) 3
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 3 Rating Catalog Features Internal reference, With Op Amp Iq per channel (typ) (mA) 0.35 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 105 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30 VICR (min) (V) 3
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • OPERATIONAL AMPLIFIER
    • Low Offset Voltage, Max of:
      • TSM104WA. . .3 mV (25°C) and 4 mV (Full Temperature)
      • TSM104W. . .5 mV (25°C) and 6 mV (Full Temperature)
    • Low Supply Current. . .375 µA/Channel Typ at VCC = 5 V
    • Unity Gain Bandwidth. . .0.9 MHz Typ
    • Input Common-Mode Range Includes GND
    • Large Output-Voltage Swing. . .0 V to VCC - 2 V
    • Wide Supply-Voltage Range. . .3 V to 30 V
    • 2-kV ESD Protection (HBM)
  • VOLTAGE REFERENCE
    • Adjustable Output Voltage. . .VREF to 36 V
    • VREF = 2.5 V With Tight Tolerance, Max of:
      • TSM104WA. . .0.4% (25°C) and 0.8% (Full Temperature)
      • TSM104W. . .1% (25°C) and 2% (Full Temperature)
    • Low Temperature Drift. . .7 mV Typ Over Operating Temperature Range
    • Wide Sink-Current Range. . .0.5 mA Typ to 100 mA
    • Output Impedance. . .0.2 Typ
  • TYPICAL APPLICATIONS
    • Battery Chargers
    • Switch-Mode Power Supplies
    • Linear Voltage Regulation
    • Data-Acquisition Systems

  • OPERATIONAL AMPLIFIER
    • Low Offset Voltage, Max of:
      • TSM104WA. . .3 mV (25°C) and 4 mV (Full Temperature)
      • TSM104W. . .5 mV (25°C) and 6 mV (Full Temperature)
    • Low Supply Current. . .375 µA/Channel Typ at VCC = 5 V
    • Unity Gain Bandwidth. . .0.9 MHz Typ
    • Input Common-Mode Range Includes GND
    • Large Output-Voltage Swing. . .0 V to VCC - 2 V
    • Wide Supply-Voltage Range. . .3 V to 30 V
    • 2-kV ESD Protection (HBM)
  • VOLTAGE REFERENCE
    • Adjustable Output Voltage. . .VREF to 36 V
    • VREF = 2.5 V With Tight Tolerance, Max of:
      • TSM104WA. . .0.4% (25°C) and 0.8% (Full Temperature)
      • TSM104W. . .1% (25°C) and 2% (Full Temperature)
    • Low Temperature Drift. . .7 mV Typ Over Operating Temperature Range
    • Wide Sink-Current Range. . .0.5 mA Typ to 100 mA
    • Output Impedance. . .0.2 Typ
  • TYPICAL APPLICATIONS
    • Battery Chargers
    • Switch-Mode Power Supplies
    • Linear Voltage Regulation
    • Data-Acquisition Systems

The TSM104W combines the building blocks of a quad operational amplifier and an adjustable voltage reference, both of which often are used in the control circuitry of switch-mode power supplies.

For the A grade, especially tight voltage regulation can be achieved through the low offset voltage for each operational amplifier (typically 0.5 mV) and tight tolerance for the voltage reference (0.4% at 25°C and 0.8% over operating temperature range).

The TSM104W and TSM104WA are characterized for operation from -40°C to 105°C.

The TSM104W combines the building blocks of a quad operational amplifier and an adjustable voltage reference, both of which often are used in the control circuitry of switch-mode power supplies.

For the A grade, especially tight voltage regulation can be achieved through the low offset voltage for each operational amplifier (typically 0.5 mV) and tight tolerance for the voltage reference (0.4% at 25°C and 0.8% over operating temperature range).

The TSM104W and TSM104WA are characterized for operation from -40°C to 105°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TL103WB ACTIVE Dual, 36-V 1.2-MHz low-offset-voltage operational amplifier with internal reference Improved offset and power consumption with 2.5V reference in dual channel configuration

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TSM104W, TSM104WA datasheet (Rev. D) 21 Aug 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos