TUSB4041I-Q1 Automotive 4-port high-speed 480-Mbps USB 2.0 hub | TI.com

TUSB4041I-Q1 (ACTIVE) Automotive 4-port high-speed 480-Mbps USB 2.0 hub

Automotive 4-port high-speed 480-Mbps USB 2.0 hub - TUSB4041I-Q1
Datasheet
 

Recommended alternative parts

  • TUSB8041-Q1  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Automotive, USB 3.0 4-Port Hub

Description

The TUSB4041I-Q1 device is a four-port USB 2.0 hub. The device provides USB high-speed or full-speed connections on the upstream port. The device also provides USB high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed, full-speed, and low-speed connections, the USB high-speed, full-speed and low-speed connectivity is enabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed or low-speed connections, the USB high-speed connectivity are disabled on the downstream ports.

For all available packages, see the orderable addendum at the end of the data sheet.

All trademarks are the property of their respective owners.

The TUSB4041I-Q1 device supports per-port or ganged power switching and overcurrent protection. The device also supports battery charging applications.

An individually port-power-controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port-power-controlled hub senses an overcurrent event, only power to the affected downstream port is switched off.

A ganged hub switches on power to all of the downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also, when a ganged hub senses an overcurrent event, power to all downstream ports are switched off.

The TUSB4041I-Q1 device downstream ports provide support for battery charging applications by providing USB battery charging downstream-port (CDP) handshaking support. The device also supports a dedicated charging-port (DCP) mode when the upstream port is not connected. The DCP mode is compliant with the USB battery charging specification and Chinese Telecommunications Industry Standard YD/T 1591-2009. Also, an automatic mode provides transparent support for BC devices and devices supporting divider-mode charging solutions when the upstream port unconnected.

The TUSB4041I-Q1 device provides pin-strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM, or through an I2C and SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C and SMBus slave interface.

The device is available in a 64-pin PAP package and is offered in a industrial version for operation over the temperature range of –40°C to 85°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four Transaction Translators
    • Four Asynchronous Endpoint Buffers per Transaction Translator
  • Supports USB Battery Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies With Chinese Telecommunications Industry Standard YD/T 1591-2009
    • Supports D+ and D– Divider Mode
  • Per Port or Ganged Power Switching and Overcurrent Notification Inputs
  • OTP ROM, Serial EEPROM or I2C and SMBus Slave Interface for Custom Configurations:
    • VID and PID
    • Customizable Ports
    • Manufacturer and Product Strings (not by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Pin Selection or EEPROM, I2C, or SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Supports On-Board and In-System OTP and EEPROM Programming Through the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • DM/DP Polarity Swap
  • Type C Compatible
  • No Special Driver Requirements; Works Seamlessly on any Operating System With USB Stack Support
  • 64-Pin HTQFP Package (PAP)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB hubs & controllers Email Download to Excel
Part number Order Function USB speed (Mbps) Rating Supply voltage (V) Package Group Operating temperature range (C) Package size: mm2:W x L (PKG)
TUSB4041I-Q1 Order now USB2     480     Automotive     1.1
3.3    
HTQFP | 64     -40 to 85     64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)    
TUSB2036 Order now USB2     12     Catalog     3.3     LQFP | 32     0 to 70     32LQFP: 49 mm2: 7 x 7 (LQFP | 32)    
TUSB2046B Order now USB2     12     Catalog     3.3     LQFP | 32
VQFN | 32    
-40 to 85
0 to 70    
32LQFP: 49 mm2: 7 x 7 (LQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
TUSB2077A Order now USB2     12     Catalog     3.3     LQFP | 48     0 to 70     48LQFP: 81 mm2: 9 x 9 (LQFP | 48)    
TUSB4020BI Order now USB2     480     Catalog     1.1
3.3    
HTQFP | 48     -40 to 85     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)    
TUSB4020BI-Q1 Order now USB2     480     Automotive     1.1
3.3    
HTQFP | 48     -40 to 85     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)    
TUSB4041I Order now USB2     480     Catalog     1.1
3.3    
HTQFP | 64     -40 to 85     64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)