TUSB8020B (ACTIVE) Two-Port SuperSpeed 5.0Gbps USB 3.0 Hub

Two-Port SuperSpeed 5.0Gbps USB 3.0 Hub - TUSB8020B
Datasheet
 

Models (1)

Title Category Type Date
TUSB8020B IBIS Model (Rev. A) IBIS Model ZIP 16 Apr 2014

Design kits & evaluation modules (1)

Name Part# Type
TUSB8020BEVM: Automotive Two-Port USB 3.0 Hub Evaluation Module TUSB8020BEVM Evaluation Modules & Boards

Reference designs

2-Port USB 3.0 Hub Reference Design

This verified reference design is a two-port, USB 3.0 compliant hub.  It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports.

The hub design provides power control (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation