TUSB8042 4-Port SuperSpeed 5.0 Gbps USB 3.1 Hub | TI.com

TUSB8042 (ACTIVE)

4-Port SuperSpeed 5.0 Gbps USB 3.1 Hub

4-Port SuperSpeed 5.0 Gbps USB 3.1 Hub - TUSB8042
Datasheet
 

Description

The TUSB8042 is a four-port USB 3.1 Gen1 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports.

When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8042 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8042 downstream ports provide support for battery charging applications by providing Battery Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support with the USB Battery Charging, Galaxy Charging, and Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition when upstream port is unconnected, the TUSB8042 supports the divider charging port modes (ACPx modes) and an automatic transition through all modes, starting with ACP3 and ending in DCP.

The TUSB8042 provides pin strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM, or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 64-pin RGC package and is offered in a commercial version for operation over the temperature range of 0°C to 70°C.

Features

  • Four Port USB 3.1 Gen1 Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four Transaction Translators
    • Two Asynchronous Endpoint Buffers Per Transaction Translator
  • Supports Battery Charging:
    • Supports D+/D- Divider Charging Port (ACP1, ACP2, and ACP3) when the Upstream Port is Unconnected or not Configured
    • Supports Automatic Mode for Transition Between DCP or ACP Modes When the Upstream Port is Unconnected
    • Supports Galaxy Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications Industry Standard YD/T 1591-2009
  • Supports Operation as a USB 3.1 Gen1 or USB 2.0 Compound Device
  • Per Port or Ganged Power Switching and Over-Current Notification Inputs
  • Supports Four External Downstream Ports
  • Supports Vendor Requests to Read and Write I2C and EEPROM Read at 100 k and 400 k (Default)
  • I2C Master Supports Clock Stretching
  • OTP ROM, Serial EEPROM or I2C/SMBus Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Pin Selection or EEPROM or I2C/SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier (UUID)
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • Downstream Ports Configurable to USB2.0 Only
  • 64-Pin QFN Package (RGC)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB hubs Email Download to Excel
Part number Order USB speed (Mbps) Device type Function Supply voltage(s) (V) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TUSB8042 Order now 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8020B Order now 5000     Hub     USB3     1.1
3.3    
Catalog     -40 to 85
0 to 70    
HTQFP | 48     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)    
TUSB8041 Order now 5000     Hub     USB3     1.1
3.3    
Catalog     -40 to 85
0 to 70    
VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8041A Order now 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8043 Order now 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8044 Order now 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
TUSB8044A Samples not available 5000     Hub     USB3     1.1
3.3    
Catalog     0 to 70     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)