UCC24610
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Secondary Side Synchronous Rectifier Controller

 

Design kits & evaluation modules (2)

Reference designs

High Efficiency 400W AC/DC Power Supply Reference Design

PMP11064 is a high-efficiency AC/DC power supply reference design with universal AC input and 20V/20A output. Interleaved transition mode PFC and LLC series resonant converter is applied for 20V/20A main power. A PSR Flyback with MOSFET integrated controller is applied as the auxiliary supply. 91.2 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
18 to 36Vin High Efficiency 3.3V15W i\Isolated DC Power Module with SR Reference Design PMP4395 Texas Instruments Reference designs
18-36Vin, High Efficiency 5V15W Isolated DC Power Module with S.R. PMP4352 Texas Instruments Reference designs
400VDCin, 12V@460W, LLC with Synchronous Rectifiers PMP5967 Texas Instruments Reference designs
48Vin 5V3A Isolated Power Module with PCB Transformer Winding Reference Design PMP4392 Texas Instruments Reference designs
5V80A Low Profile High Efficiency Power Supply PMP4332 Texas Instruments Reference designs
85 to 265VAC Input 5V@4A Dual Port Charger For Tablets and Smart Phones Reference Design PMP8817 Texas Instruments Reference designs
85VAC-265VAC Input 12V/3A Quasi-Resonant Flyback With Synchronous Rectifiers PMP6536 Texas Instruments Reference designs
8W Primary-Side Regulated Flyback Using UCC28700 Reference Design PMP8632 Texas Instruments Reference designs
90VAC-300VAC Input, 5V/10W Output PFC-Flyback With Synchronous Rectification PMP6570 Texas Instruments Reference designs
AC in 5V2.4A high power density adapter with <30mW no load power PMP4378 Texas Instruments Reference designs
High-Eff 2Stage Univ Input Pwr Supply Using Trans Mode PFC/LLC Resonant Conv Reference Design PMP8920 Texas Instruments Reference designs
Isolated DM Flyback 6.5V@1A PMP6606 Texas Instruments Reference designs
Slim 150 Watt LED TV Power Reference Design PMP6251 Texas Instruments Reference designs
Universal AC Input, 5V@2.1A Dual Port Smart USB Charger PMP7389 Texas Instruments Reference designs
Universal input, 5V,5A output Dual Port High Power USB Charger PMP5952 Texas Instruments Reference designs

Software (1)

UCC24610 Design Calculation Tool  (ZIP 683 KB )    30 Mar 2012  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC24610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.