UCC24624
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High frequency Dual Synchronous Rectifier Controller for LLC Converter

 

Models (1)

Title Category Type Date
UCC24624 SIMPLIS Model (Rev. A) SIMPLIS Model ZIP 15 Nov 2018

Design kits & evaluation modules (1)

Name Part# Type
UCC24624 LLC gated driver evaluation Module UCC24624EVM Evaluation Modules & Boards

Reference designs

94% Peak efficiency, 150W norm, 240W peak industrial AC/DC power supply with CC/CV reference design

This compact, high efficiency, 24V DC, 150W nominal, 240W peak output at 230VAC reference design is targeted for industrial AC/DC power supplies. The circuit consists of a frontend transition mode (TrM) power factor correction(PFC) circuit based on the UCC28056, followed by a robust LLC stage for an (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer UCC24624

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C