UCC27512 4A/8A Single Channel High-speed Low-side Gate Driver | TI.com

UCC27512 (ACTIVE)

4A/8A Single Channel High-speed Low-side Gate Driver

 

Recommended alternative parts

  • LM5112  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 
  • LM5112-Q1  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Description

The UCC27511 and UCC27512 single-channel, high-speed, low-side gate-driver device can effectively drive MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27511 and UCC27512 are capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay, typically 13 ns.

UCC27511 features a dual-input design which offers flexibility of implementing both inverting (IN– pin) and noninverting (IN+ pin) configuration with the same device. Either IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable functions. For safety purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27511 device is based on TTL and CMOS-compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC27511 and UCC27512 provides 4-A source, 8-A sink (asymmetrical drive) peak-drive current capability. Strong sink capability in asymmetrical drive boosts immunity against parasitic, Miller turnon effect. The UCC27511 device also features a unique split output configuration where the gate-drive current is sourced through OUTH pin and sunk through OUTL pin. This unique pin arrangement allows the user to apply independent turnon and turnoff resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.

UCC27511 and UCC27512 are designed to operate over a wide VDD range of 4.5 to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power-semiconductor devices.

Features

  • Low-Cost Gate-Driver Device Offering Superior
    Replacement of NPN and PNP Discrete Solutions
  • 4-A Peak Source and 8-A Peak Sink Asymmetrical
    Drive
  • Strong Sink Current Offers Enhanced Immunity
    Against Miller Turnon
  • Split Output Configuration (Allows Easy and
    Independent Adjustment of Turnon and Turnoff
    Speeds) in the UCC27511 Saves 1 Diode
  • Fast Propagation Delays (13-ns Typical)
  • Fast Rise and Fall Times (9-ns and 7-ns Typical)
  • 4.5-V to 18-V Single Supply Range
  • Outputs Held Low During VDD UVLO (Ensures
    Glitch-Free Operation at Power Up and Power
    Down)
  • TTL and CMOS Compatible Input-Logic Threshold
    (Independent of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise
    Immunity
  • Dual-Input Design (Choice of an Inverting
    (IN– Pin) or Noninverting (IN+ Pin)
    Driver Configuration)
    • Unused Input Pin can be Used for Enable or
      Disable Function
  • Output Held Low When Input Pins Are Floating
  • Input Pin Absolute Maximum Voltage Levels Not
    Restricted by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C
    to 140°C
  • 6-Pin DBV (SOT-23) and 6-Pin DRS (3-mm ×
    3-mm WSON With Exposed Thermal Pad) Package
    Options

Parametrics

Compare all products in Low-side drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Input threshold Channel input logic Input negative voltage (V) Features Rating Operating temperature range (C) Package Group
UCC27512 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Hysteretic Logic     Catalog     -40 to 140     SON | 6    
LM5114 Order now 1     MOSFET
GaNFET    
7.6     4     12.6     12     3     12     CMOS
TTL    
Inverting
Non-Inverting    
0     Controllable Rise and Fall Times     Catalog     -40 to 125     SOT-23 | 6
WSON | 6    
UCC27511 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Split Output     Catalog     -40 to 140     SOT-23 | 6    
UCC27511A Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
-5     Split Output     Catalog     -40 to 140     SOT-23 | 6    
UCC27516 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Hysteretic Logic     Catalog     -40 to 140     SON | 6    
UCC27517 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     9