UCC27611 5V, 4A/6A Low Side GaN Driver | TI.com

UCC27611 (ACTIVE)

5V, 4A/6A Low Side GaN Driver

 

Description

The UCC27611 is a single-channel, high-speed, gate driver optimized for 5-V drive, specifically addressing enhancement mode GaN FETs. The drive voltage VREF is precisely controlled by internal linear regulator to 5 V. The UCC27611 offers asymmetrical rail-to-rail peak current drive capability with 4-A source and 6-A sink. Split output configuration allows individual turnon and turnoff time optimization depending on FET. Package and pinout with minimum parasitic inductances reduce the rise and fall time and limit the ringing. Additionally, the short propagation delay with minimized tolerances and variations allows efficient operation at high frequencies. The 1-Ω and 0.35-Ω resistance boosts immunity to hard switching with high slew rate dV and dt.

The independence from VDD input signal thresholds ensure TTL and CMOS low-voltage logic compatibility. For safety reason, when the input pins are in a floating condition, the internal input pullup and pulldown resistors hold the output LOW. Internal circuitry on VREF pin provides an undervoltage lockout function that holds output LOW until VREF supply voltage is within operating range. UCC27611 is offered in a small 2.00 mm × 2.00 mm SON-6 package (DRV) with exposed thermal and ground pad that improves the package power-handling capability. The UCC27611 operates over wide temperature range from –40°C to 140°C.

Features

  • Enhancement Mode Gallium Nitride FETs (eGANFETs)
  • 4-V to 18-V Single Supply Range VDD Range
  • Drive Voltage VREF Regulated to 5 V
  • 4-A Peak Source and 6-A Peak Sink Drive Current
  • 1-Ω and 0.35-Ω Pullup and Pulldown Resistance (Maximize High Slew-Rate dV and dt Immunity)
  • Split Output Configuration (Allows Turnon and Turnoff Optimization for Individual FETs)
  • Fast Propagation Delays (14-ns Typical)
  • Fast Rise and Fall Times (9-ns and 5-ns Typical)
  • TTL and CMOS Compatible Inputs (Independent of Supply Voltage Allow Easy Interface-to-Digital and Analog Controllers)
  • Dual-Input Design Offering Drive Flexibility (Both Inverting and Noninverting Configurations)
  • Output Held Low When Inputs Are Floating
  • VDD Under Voltage Lockout (UVLO)
  • Optimized Pinout Compatible With eGANFET Footprint for Easy Layout
  • 2.00 mm × 2.00 mm SON-6 Package With Exposed Thermal and Ground Pad, (Minimized Parasitic Inductances to Reduce Gate Ringing)
  • Operating Temperature Range of –40°C to 140°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Low-side drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Input threshold Channel input logic Input negative voltage (V) Features Rating Operating temperature range (C) Package Group
UCC27611 Order now 1     MOSFET
GaNFET    
6     4     18     9     4     14     CMOS
TTL    
Inverting
Non-Inverting    
0     Split Output     Catalog     -40 to 140     WSON | 6    
LM5114 Order now 1     MOSFET
GaNFET    
7.6     4     12.6     12     3     12     CMOS
TTL    
Inverting
Non-Inverting    
0     Controllable Rise and Fall Times     Catalog     -40 to 125     SOT-23 | 6
WSON | 6    
UCC27511 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Split Output     Catalog     -40 to 140     SOT-23 | 6    
UCC27511A Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
-5     Split Output     Catalog     -40 to 140     SOT-23 | 6    
UCC27512 Order now 1     MOSFET
IGBT
GaNFET    
8     4.5     18     9     7     13     CMOS
TTL    
Inverting
Non-Inverting    
0     Hysteretic Logic     Catalog     -40 to 140     SON | 6    
UCC27517 Order now 1     MOSFET
IGBT
GaNFET    
4     4.5     18     9     7     13     CMOS
TTL