UCC27712-Q1 Automotive 1.8-A/2.8-A, 620V half bridge gate driver with interlock | TI.com

UCC27712-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 1.8-A/2.8-A, 620V half bridge gate driver with interlock

 

Description

The UCC27712-Q1 is a 620-V high-side and low-side gate driver with 1.8-A source, 2.8-A sink current, targeted to drive power MOSFETs or IGBTs.

The recommended VDD operating voltage is 10-V to 20-V for IGBT’s and 10-V to 17-V for power MOSFETs.

The UCC27712-Q1 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and deadtime functions prevent both outputs from being turned on simultaneously. In addition, the device accepts a wide range bias supply range from 10 V to 22 V, and offers UVLO protection for both the VDD and HB bias supply.

Developed with TI’s state of the art high-voltage device technology, the device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap or isolated power supplies. The device features fast propagation delays and excellent delay matching between both channels. On the UCC27712-Q1, each channel is controlled by its respective input pins, HI and LI.

Features

  • AEC-Q100 Qualified for Automotive Application
    • Device HBM Classification Level 1C
    • Device CDM Classification Level C4B
  • High-Side and Low-Side Configuration
  • Dual Inputs With Output Interlock and 150-ns Deadtime
  • Fully Operational up to 620-V, 700-V Absolute Maximum on HB Pin
  • 10-V to 20-V VDD Recommended Range
  • Peak Output Current 2.8-A Sink, 1.8-A Source
  • dv/dt Immunity of 50 V/ns
  • Logic Operational up to –11 V on HS Pin
  • Negative Voltage Tolerance On Inputs of –5 V
  • Large Negative Transient Safe Operating Area
  • UVLO Protection for Both Channels
  • Small Propagation Delay (100-ns Typical)
  • Delay Matching (12-ns Typical)
  • Low Quiescent Current
  • TTL and CMOS Compatible Inputs
  • Industry Standard SOIC-8 Package
  • All Parameters Specified Over Temperature Range, –40 °C to +125 °C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Half-bridge drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Bus voltage (Max) (V) Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Iq (uA) Input threshold Channel input logic Negative voltage handling at HS pin (V) Features Rating Operating temperature range (C) Package Group
UCC27712-Q1 Order now 2     MOSFET
IGBT    
620     2.8     10     20     16     10     100     250     TTL
CMOS    
Non-Inverting     -11     Interlock     Automotive     -40 to 140     SOIC | 8    
LM5109B-Q1 Order now 2     MOSFET     90     1     8     14     15     15     30     10     TTL     TTL     -1         Automotive     -40 to 125     WSON | 8    
UCC27201A-Q1 Order now 2     MOSFET     110     3     8     17     8     7     20     1     CMOS     TTL     -15     Negative Voltage Handling     Automotive     -40 to 125     SO PowerPAD | 8
VSON | 10    
UCC27282-Q1 Order now 2     MOSFET     120     3.5     5.5     16     12     10     16     2     TTL     TTL     -14     Enable
Interlock    
Automotive     -40 to 125     SOIC | 8
VSON | 10    
UCC27710 Order now 2     MOSFET
IGBT    
620     1.0     10     22     35     16     100     250     TTL
CMOS    
Non-Inverting     -11     Interlock     Catalog     -40 to 125     SOIC | 8    
UCC27714 Order now 2