UCC28065

ACTIVE

Natural Interleaving™ transition-mode PFC controller with high-frequency switching

Product details

Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode TM Topology Boost, PFC controller Rating Catalog Features < 150 W applications, < 150W Applications, > 750 W applications, > 750W Applications, Audible Noise Minimization, Brown Out, Burst mode, Enable, Feed-forward Correction, Interleaved, Leading edge blanking, OVP, Overvoltage protection, Peak current mode, Programmable soft start, Soft start, Transition Control Mode, USB C/PD compatible Duty cycle (max) (%) 2
Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode TM Topology Boost, PFC controller Rating Catalog Features < 150 W applications, < 150W Applications, > 750 W applications, > 750W Applications, Audible Noise Minimization, Brown Out, Burst mode, Enable, Feed-forward Correction, Interleaved, Leading edge blanking, OVP, Overvoltage protection, Peak current mode, Programmable soft start, Soft start, Transition Control Mode, USB C/PD compatible Duty cycle (max) (%) 2
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Input filter and output capacitor ripple-current reduction
    • Reduced current ripple for higher system reliability and smaller bulk capacitor
    • Reduced EMI filter size
  • Higher switching frequency support
    • Up-to 800-kHz switching frequency, reducing boost inductor size to at least one-half in size
    • Improved input-current THD
  • High light-load efficiency
    • User adjustable phase management with input voltage compensation
    • Burst mode operation with adjustable burst threshold
    • Helps enable compliance to EUP Lot6 tier II, CoC tier II and DOE Level VI standards
  • Sensorless current-shaping simplifies board layout and improves efficiency
  • Input line feed-forward for fast line transient response
  • Inrush-safe current limiting:
    • Prevents MOSFET conduction during inrush
    • Eliminates CCM operation and reverse recovery events in output rectifier
  • Input filter and output capacitor ripple-current reduction
    • Reduced current ripple for higher system reliability and smaller bulk capacitor
    • Reduced EMI filter size
  • Higher switching frequency support
    • Up-to 800-kHz switching frequency, reducing boost inductor size to at least one-half in size
    • Improved input-current THD
  • High light-load efficiency
    • User adjustable phase management with input voltage compensation
    • Burst mode operation with adjustable burst threshold
    • Helps enable compliance to EUP Lot6 tier II, CoC tier II and DOE Level VI standards
  • Sensorless current-shaping simplifies board layout and improves efficiency
  • Input line feed-forward for fast line transient response
  • Inrush-safe current limiting:
    • Prevents MOSFET conduction during inrush
    • Eliminates CCM operation and reverse recovery events in output rectifier

The UCC28065 interleaved PFC controller enables transition mode PFC at higher power ratings than previously possible. The device uses a Natural Interleaving™ technique to maintain a 180-degree phase shift. Both channels operate as masters (there is no slave channel) synchronized to the same frequency. This approach enables faster response time, accurate phase shift, and transition mode operation for each channel. The device has a burst mode function to get high light-load efficiency. Burst mode eliminates the need to turn off the PFC during light load operation to meet standby power targets, eliminating the need for an auxiliary Flyback when paired with UCC25640x LLC controller and the UCC24612 or UCC24624 synchronous rectifier controllers. The increased frequency clamping doubles the switching frequency capability compared with previous generation devices. The increased switching frequency range also allows the design to fully utilize the benefits of GaN MOSFETs such as LMG3410 and SiC MOSFETs.

Expanded system level protections features include input brownout and dropout recovery, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional fail-safe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure. Advanced non-linear gain results in rapid, yet smooth response to line and load transient events. Special line-dropout handling avoids significant current disruption. Strong reduction of bias current when not switching during burst mode operation, improves stand-by performance.

The UCC28065 interleaved PFC controller enables transition mode PFC at higher power ratings than previously possible. The device uses a Natural Interleaving™ technique to maintain a 180-degree phase shift. Both channels operate as masters (there is no slave channel) synchronized to the same frequency. This approach enables faster response time, accurate phase shift, and transition mode operation for each channel. The device has a burst mode function to get high light-load efficiency. Burst mode eliminates the need to turn off the PFC during light load operation to meet standby power targets, eliminating the need for an auxiliary Flyback when paired with UCC25640x LLC controller and the UCC24612 or UCC24624 synchronous rectifier controllers. The increased frequency clamping doubles the switching frequency capability compared with previous generation devices. The increased switching frequency range also allows the design to fully utilize the benefits of GaN MOSFETs such as LMG3410 and SiC MOSFETs.

Expanded system level protections features include input brownout and dropout recovery, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional fail-safe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure. Advanced non-linear gain results in rapid, yet smooth response to line and load transient events. Special line-dropout handling avoids significant current disruption. Strong reduction of bias current when not switching during burst mode operation, improves stand-by performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28064A ACTIVE Natural Interleaving™ transition-mode PFC controller with high light-load efficiency Please see SLUAA28 on the differences between the UCC28064A andd UCC28065 - https://www.ti.com/lit/pdf/sluaa28

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet UCC28065 Natural Interleaving™ Transition-Mode PFC Controller with High Light-Load Efficiency Supporting High-Frequency Switching up-to 800 kHz datasheet (Rev. B) PDF | HTML 19 May 2020
Product overview PFC Controller Step-by-Step Selection Guide PDF | HTML 28 Feb 2023
Application note Convert UCC28064A EVM to Higher Switching Frequency Using UCC28065 04 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28064EVM-004 — 300W interleaved PFC pre-regulator evaluation module

The pre-regulator uses the UCC28064 transition mode interleaved pfc controller to shape the input current wave to provide power factor correction. This device provides interleaved dual phase operation at high power levels, single phase operation at lower power levels and burst mode operation at (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC28065 Simplis Transient Simulation Model

SLUM726.ZIP (347 KB) - SIMPLIS Model
Calculation tool

SLUC697 UCC28065 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC28065 Natural Interleaving™ transition-mode PFC controller with high-frequency switching
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos