UCC28610 12-65W Green-mode Flyback Power Supply Controller | TI.com

UCC28610 (ACTIVE)

12-65W Green-mode Flyback Power Supply Controller

12-65W Green-mode Flyback Power Supply Controller - UCC28610
Datasheet
 

Description

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.

Features

  • Cascoded Configuration Allows Fully Integrated
    Current Control Without External Sense Resistor
  • Fast Start Up With Low Standby Power Achieved
    by Cascode Configuration
  • Frequency and Peak Current Modulation for
    Optimum Efficiency Over Entire Operating Range
  • Green-Mode (GM) Burst Switching Packets
    Improve No-Load Efficiency
  • Advanced Overcurrent Protection Limits RMS
    Input and Output Currents
  • Thermal Shutdown
  • Timed Overload With Retry or Latch-Off
    Response
  • Programmable Opto-Less Output Overvoltage
    Protection
  • Fast Latched Fault Recovery
  • 8-Pin SOIC Package and 8-Pin PDIP Lead-Free
    Packages

WEBENCH® Designer UCC28610

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 40.00 to 265.00V
Vout  V 5 to 48V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Flyback controllers Email Download to Excel
Part number Order Control method Duty cycle (Max) (%) Frequency (Max) (kHz) UVLO thresholds on/off (V) Features Operating temperature range (C) Package Group Rating Package size: mm2:W x L (PKG)
UCC28610 Order now Secondary-side regulation     100     130     10.2/8     SSR
HV Start-up
DCM    
-40 to 125     PDIP | 8
SOIC | 8    
Catalog     See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
LM5023 Order now Secondary-side regulation     100     130     12.8/7.5     Quasi-Resonant
SSR
Green Mode
Light Load Efficiency    
-40 to 125     VSSOP | 8     Catalog     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
UCC28600 Order now Secondary-side regulation     99     130     10.3/9.3     SSR
Quasi-Resonant
Error Amplifier
Green Mode
Light Load Efficiency    
-40 to 105     SOIC | 8     Catalog     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28704 Order now Primary-side regulation     99     85     21/7.7     PSR
DCM    
-40 to 125     SOT-23 | 6     Catalog     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
UCC28740 Order now Secondary-side regulation     99     100     21/7.75     SSR
HV Start-up
DCM    
-40 to 125     SOIC | 7     Catalog     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)    
UCC28780 Order now Secondary-side regulation     99     1000     17.5/10     SSR
Zero Voltage Switching    
-40 to 125     SOIC | 16
WQFN | 16    
Catalog     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)