UCC28634 High Power Flyback Controller With Primary-Side Regulation and Peak Power Mode | TI.com

UCC28634 (ACTIVE)

High Power Flyback Controller With Primary-Side Regulation and Peak Power Mode

 

Description

The UCC2863x targets high-power, primary-side regulated flyback converters. The ability to operate in both CCM and DCM make the device suitable for applications with a wide power range. The peak power mode allows transient peak power delivery up to 200% of nominal rating, with only a 25% peak current increase, maximizing transformer utilization.

The transformer bias winding is used to sense output voltage for regulation, and for low-loss input voltage sensing. Advanced sampling techniques allow CCM operation, and deliver excellent output voltage regulation performance for opto-coupler-less designs at power levels of 100 W and above.

A high-voltage current source enables fast and efficient start-up. Advanced light-load modes are deployed to reduce both controller and system power consumption at no load and light load. These modes enable potential system designs to meet 30-mW no-load power for power designs up to 30 W nominal, 60 W peak.

The device has been designed for ease-of-use and incorporates many features to enable a wide range of designs. Extensive protection features are included to simplify system design.

See the Device Comparison Table for details.

Features

  • High-Power, Primary-Side CV/CC Regulation
  • Continuous Conduction Mode (CCM) and Discontinuous Conduction Mode (DCM) Operation
  • Built-In 700-V Start-Up Current Source
  • Active X-Capacitor Discharge (UCC28630 and UCC28633)
  • Adjustable Constant-Current (CC) Mode Limiting (except for UCC28630)
  • High Gate Drive Current 1-A Source and 2-A Sink
  • Low Power Modes for <30-mW System Standby
  • Best-In-Class Light Load (10%) Efficiency >85%
  • PSR design with no opto-coupler - can meet high CM isolation & surge requirements
  • VDD OVP for independent indirect output OV under open-feedback fault conditions
  • Peak-Power Mode for Transient Overload
  • Shutdown Pin Interface for External NTC
  • Protections: Overvoltage, Overcurrent, Over-Temperature, Overload Timer (UCC28630), AC Line UV, Brownout and Pin Protections
  • Frequency Dither to Ease EMI Compliance (except the UCC28632)
  • Create a Custom Design Using the UCC2863x With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Flyback controllers

 
Control method
Duty cycle (Max) (%)
Frequency (Max) (kHz)
UVLO thresholds on/off (V)
Features
Operating temperature range (C)
Package Group
Rating
Package size: mm2:W x L (PKG)
UCC28634 UCC28631 UCC28632 UCC28633
Primary-side regulation     Primary-side regulation     Primary-side regulation     Primary-side regulation    
70     70     70     70    
120     120     120     120    
14.5/8     14.5/8     14.5/8     14.5/8    
PSR
CCM
DCM
HV Start-up    
PSR
CCM
DCM
HV Start-up    
PSR
CCM
DCM
HV Start-up    
PSR
CCM
DCM
HV Start-up    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 7     SOIC | 7     SOIC | 7     SOIC | 7    
Catalog     Catalog     Catalog     Catalog    
7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)    

Design tool

WEBENCH® Designer UCC28634

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 85.00 to 480.00V
Vout  V 3.3 to 100V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C