UCC28704 Off-Line Constant-Voltage Constant-Current Flyback Controller With Primary-Side Regulation (PSR) | TI.com

UCC28704
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Off-Line Constant-Voltage Constant-Current Flyback Controller With Primary-Side Regulation (PSR)

 

Description

The UCC28704 Off-line flyback controller is a highly integrated, 6-pin primary-side regulated PWM controller for designing high efficiency AC-to-DC power supplies with low standby power consumption to comply with global efficiency standards. The controller has ultra-low current consumption at start-up to enable designs with <30-mW no-load input power and save standby mode energy consumption. Intelligent primary-side sensing and control enables 5% output voltage and current control without using an opto coupler or secondary-side feedback circuits.

UCC28704 incorporates an enhanced load transient response technique which helps minimize the output capacitor, reducing the overall system size and cost. The controller also eliminates the need for loop compensation components which simplify the design and debugging process for power supply designers. The converter output voltage and current is regulated to prevent overstress conditions that may damage the load or connectors. Similarly, the CCUV shutdown feature monitors for an output under voltage fault to protect connectors from over heat or burn out from soft shorts, which greatly enhance overall system reliability. Board or component over temperature protection is facilitated with an NTC interface pin.

UCC28704 can be readily used with TI secondary-side synchronous rectifier (SR) controllers at 2-A or higher output current levels for higher conversion efficiency or more compact designs.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • Efficiency Performance Exceeds DoE Level VI and EU CoC V5 Tier-2 External Power Supply Standards
  • Primary-Side Regulation Eliminates Opto-Coupler and Secondary Feedback Components
  • Compatible with Synchronous Rectifier
  • Enables <30-mW No-Load Input Power
  • ±5% Output Voltage (CV) and Current (CC) Regulation
  • Enhanced Dynamic Load Response
  • Constant Current Output Under-Voltage Protection (CCUV) with Auto-Restart Response
  • Cable Compensation (300 mV at 5-V Full Load)
  • 85-kHz Maximum Switching Frequency
  • DCM Valley-Switching Operation
  • Clamped Gate-Drive Output for MOSFET
  • NTC Resistor Interface
  • Resistor or External HV Depletion-Mode FET Start-Up
  • Fault Protections: Input Low Line, Output Over-Voltage, Over-Current, and Short-Circuit
  • SOT23-6 Package

WEBENCH® Designer UCC28704

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 85.00 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -20 to 125°C

Parametrics

Compare all products in Flyback controllers Email Download to Excel
Part number Order Control method Duty cycle (Max) (%) Frequency (Max) (kHz) UVLO thresholds on/off (V) Features Operating temperature range (C) Package Group Rating Package size: mm2:W x L (PKG)
UCC28704 Order now Primary-side regulation     99     85     21/7.7     PSR
DCM    
-40 to 125     SOT-23 | 6     Catalog     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
LM5023 Order now Secondary-side regulation     100     130     12.8/7.5     Quasi-Resonant
SSR
Green Mode
Light Load Efficiency    
-40 to 125     VSSOP | 8     Catalog     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
UCC28600 Order now Secondary-side regulation     99     130     10.3/9.3     SSR
Quasi-Resonant
Error Amplifier
Green Mode
Light Load Efficiency    
-40 to 105     SOIC | 8     Catalog     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28610 Order now Secondary-side regulation     100     130     10.2/8     SSR
HV Start-up
DCM    
-40 to 125     PDIP | 8
SOIC | 8    
Catalog     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
UCC28700 Order now Primary-side regulation     99     132     21/8.1     PSR
DCM    
-20 to 125     SOT-23 | 6     Catalog     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
UCC28703 Order now Primary-side regulation     99     132     21/8.1     PSR
DCM    
-20 to 125     SOT-23 | 6     Catalog     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
UCC28710 Order now Primary-side regulation     99     100     21/8     PSR
DCM
HV Start-up
Green Mode
Input Line Monitor
Leading Edge Blanking
Light Load Efficiency
Low Power
Soft Start    
-40 to 125     SOIC | 7     Catalog     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)    
UCC28720 Order now Primary-side regulation     99     80     21/7.7     PSR
DCM
HV Start-up
Current Limiting
Green Mode
HV Start-up
Input Line Monitor
Leading Edge Blanking
Light Load Efficiency
Low Power
Soft Start    
-40 to 125     SOIC | 7     Catalog     7SOIC: 29 mm2: 6 x 4.9 (SOIC | 7)    
UCC28722 Order now Primary-side regulation     99     80     21/7.7     PSR
DCM    
-40 to 125     SOT-23 | 6