UCC37324
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers

 

Models (1)

Title Category Type Date
UCCx895 and UCCx7324 Families PSpice Transient Model (Rev. A) PSpice Model ZIP 27 Jan 2011

Design kits & evaluation modules (1)

Name Part# Type
UCC3895 Evaluation Module UCC3895EVM-001 Evaluation Modules & Boards

Reference designs

350W Constant Voltage - Constant Current (CVCC) Phase-Shifted Full Bridge reference design

This reference design uses the UCC3895 Phase-Shifted Full Bridge controller to implement a high efficiency, 120VAC input to 44Vdc up to 8A output.  The power supply is set up to be  constant voltage-constant current.  The voltage and current are set by fixed resistor values and could (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
350W Slow Drain Modulation Power Converter PMP5726 Texas Instruments Reference designs
Sync Buck for Intel Atom E6xx Tunnel Creek (1.25V @ 10mA) PMP5922 Texas Instruments Reference designs
Sync Buck for Intel Atom E6xx Tunnel Creek (1.8V @ 5A) PMP5855 Texas Instruments Reference designs
Synchronous Buck for Intel Core i3, i5, i7 Arrandale SV (1.8V @ 1A) PMP5783 Texas Instruments Reference designs