Home Power management Power switches eFuses & hot swap controllers

UCC3918

ACTIVE

3-V to 6-V hot swap controller

Product details

FET External Ron (typ) (mΩ) 75 Vin (min) (V) 3 Vin (max) (V) 6 Vabsmax_cont (V) 8 Current limit (min) (A) 1 Current limit (max) (A) 4.6 Overcurrent response current limiting Fault response Auto-retry Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) 0 to 70 Function Adjustable current limit, Short circuit protection, Thermal shutdown
FET External Ron (typ) (mΩ) 75 Vin (min) (V) 3 Vin (max) (V) 6 Vabsmax_cont (V) 8 Current limit (min) (A) 1 Current limit (max) (A) 4.6 Overcurrent response current limiting Fault response Auto-retry Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) 0 to 70 Function Adjustable current limit, Short circuit protection, Thermal shutdown
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Integrated 0.075- Power MOSFET
  • 3 V to 6 V Operation
  • External Analog Control of Fault Current from 0 A to 4 A
  • Independent Analog Control of Current Limit Up to 5 A
  • Fast Overload Protection
  • Unidirectional Switch
  • Minimal External Components
  • 1-uA ICC When Disabled
  • Programmable On Time
  • Programmable Start Delay
  • Fixed 3% Duty Cycle
  • Integrated 0.075- Power MOSFET
  • 3 V to 6 V Operation
  • External Analog Control of Fault Current from 0 A to 4 A
  • Independent Analog Control of Current Limit Up to 5 A
  • Fast Overload Protection
  • Unidirectional Switch
  • Minimal External Components
  • 1-uA ICC When Disabled
  • Programmable On Time
  • Programmable Start Delay
  • Fixed 3% Duty Cycle

The UCC3918 low on-resistance hot swap power manager provides complete power management, hot swap capability, and circuit breaker functions. The only components needed to operate the device, other than supply bypassing, are a timing capacitor, and two programming resistors. All control and housekeeping functions are integrated, and externally programmable. These include the fault current level, maximum output sourcing current, maximum fault time, and startup delay. In the event of a constant fault, the internal fixed 3%duty cycle ratio limits the average output power. The IFAULT pin allows linear programming of the fault level current from 0 A to 4 A.

Fast overload protection is accomplished by an additional overload comparator. Its threshold is internally set above the maximum sourcing current limit setting. In the event of a short circuit or extreme current condition, this comparator is tripped, shutting down the output. This function is needed since the maximum sourcing current limit loop has a finite bandwidth.

When the output current is below the fault level, the output MOSFET is switched on with a nominal resistance of 0.075 . When the output current exceeds the fault level or the maximum sourcing level, the output remains on, but the fault timer starts charging a capacitor connected to the CT pin (CT). Once CT charges to a preset threshold, the switch is turned off, and remains off for 30 times the programmed fault time. When the output current reaches the maximum sourcing level, the MOSFET transitions from a switch to a constant current source.

The UCC3918 is designed for unidirectional current flow, emulating an ideal diode in series with the power switch. This feature is particularly attractive in applications where many devices are powering a common bus, such as with SCSI termintation power (Termpwr). The UCC3918 can also be put into the sleep mode, drawing only 1 uA of supply current.

Other features include an open-drain fault output indicator, thermal shutdown, undervoltage lockout, 3 V to 6 V operation, and a low thermal resistance small-outline power package.

The UCC3918 low on-resistance hot swap power manager provides complete power management, hot swap capability, and circuit breaker functions. The only components needed to operate the device, other than supply bypassing, are a timing capacitor, and two programming resistors. All control and housekeeping functions are integrated, and externally programmable. These include the fault current level, maximum output sourcing current, maximum fault time, and startup delay. In the event of a constant fault, the internal fixed 3%duty cycle ratio limits the average output power. The IFAULT pin allows linear programming of the fault level current from 0 A to 4 A.

Fast overload protection is accomplished by an additional overload comparator. Its threshold is internally set above the maximum sourcing current limit setting. In the event of a short circuit or extreme current condition, this comparator is tripped, shutting down the output. This function is needed since the maximum sourcing current limit loop has a finite bandwidth.

When the output current is below the fault level, the output MOSFET is switched on with a nominal resistance of 0.075 . When the output current exceeds the fault level or the maximum sourcing level, the output remains on, but the fault timer starts charging a capacitor connected to the CT pin (CT). Once CT charges to a preset threshold, the switch is turned off, and remains off for 30 times the programmed fault time. When the output current reaches the maximum sourcing level, the MOSFET transitions from a switch to a constant current source.

The UCC3918 is designed for unidirectional current flow, emulating an ideal diode in series with the power switch. This feature is particularly attractive in applications where many devices are powering a common bus, such as with SCSI termintation power (Termpwr). The UCC3918 can also be put into the sleep mode, drawing only 1 uA of supply current.

Other features include an open-drain fault output indicator, thermal shutdown, undervoltage lockout, 3 V to 6 V operation, and a low thermal resistance small-outline power package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking Lower RDSon (9.8 mΩ) and wider adjustable current limit range (0.87 A to 7.7 A)
Similar functionality to the compared device
TPS2595 ACTIVE 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package This product has lower Ron and comes in a smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low On-Resistance Hot Swap Power Manager datasheet (Rev. B) 28 Jun 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos