WL1831MOD WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module | TI.com

WL1831MOD (ACTIVE)

WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module

 

Description

The certified WiLink™ 8 module from TI offers high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1835MOD only) in a power-optimized design. The WL18x5MOD device is a 2.4-GHz module, two antenna solution. The device is FCC, IC, ETSI/CE, and TELEC certified for AP and client. TI offers drivers for high-level operating systems such as Linux®and Android™. Additional drivers, such as WinCE and RTOS, which includes QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.

Features

  • General
    • Integrates RF, Power Amplifiers (PAs), Clock, RF Switches, Filters, Passives, and Power Management
    • Quick Hardware Design With TI Module Collateral and Reference Designs
    • Operating Temperature: –20°C to +70°C
    • Small Form Factor: 13.3 × 13.4 × 2 mm
    • 100-Pin MOC Package
    • FCC, IC, ETSI/CE, and TELEC Certified With PCB, Dipole, Chip, and PIFA Antennas
  • Wi-Fi®
    • WLAN Baseband Processor and RF Transceiver Support of IEEE Std 802.11b, 802.11g, and 802.11n
    • 20- and 40-MHz SISO and 20-MHz 2 × 2 MIMO at 2.4 GHz for High Throughput: 80 Mbps (TCP), 100 Mbps (UDP)
    • 2.4-GHz MRC Support for Extended Range
    • Fully Calibrated: Production Calibration Not Required
    • 4-Bit SDIO Host Interface Support
    • Wi-Fi Direct Concurrent Operation (Multichannel, Multirole)
  • Bluetooth® and Bluetooth low energy (WL183xMOD Only)
    • Bluetooth 4.2 Secure Connection Compliant and CSA2 Support (Declaration ID: D032799)
    • Host Controller Interface (HCI) Transport for Bluetooth Over UART
    • Dedicated Audio Processor Support of SBC Encoding + A2DP
    • Dual-Mode Bluetooth and Bluetooth Low Energy
    • TI’s Bluetooth- and Bluetooth Low Energy-Certified Stack
  • Key Benefits
    • Reduces Design Overhead
    • Differentiated Use Cases by Configuring WiLink™ 8 Simultaneously in Two Roles (STA and AP) to Connect Directly With Other Wi-Fi Devices on Different RF Channel (Wi-Fi Networks)
    • Best-in-Class Wi-Fi With High-Performance Audio and Video Streaming Reference Applications With Up to 1.4× the Range Versus One Antenna
    • Different Provisioning Methods for In-Home Devices Connectivity to Wi-Fi in One Step
    • Lowest Wi-Fi Power Consumption in Connected Idle (< 800 µA)
    • Configurable Wake on WLAN Filters to Only Wake Up the System
    • Wi-Fi-Bluetooth Single Antenna Coexistence

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Wi-Fi Email Download to Excel
Part number Order Processor Technology Throughput (Max) (Mbps) Wi-Fi RX sensitivity (dBm) Wi-Fi TX current (mA) Operating temperature range (C) Package (mm)
WL1831MOD Order now External MPU     Bluetooth low energy
Wi-Fi    
100     -96     247     -20 to 70     MOC (100 pin LGA Module)    
WL1801MOD Order now External MPU     Wi-Fi     100     -96     247     -20 to 70     MOC (100 pin LGA Module)    
WL1805MOD Order now External MPU     Wi-Fi     100     -96     247     -20 to 70     MOC (100 pin LGA Module)    
WL1807MOD Order now External MPU     Wi-Fi     100     -96     238     -40 to 85     MOC (100 pin LGA Module)    
WL1835MOD Order now External MPU     Bluetooth low energy
Wi-Fi    
100     -96     247     -20 to 70     MOC (100 pin LGA Module)    
WL1837MOD Order now External MPU     Bluetooth low energy
Wi-Fi    
100     -96     238     -40 to 85     MOC (100 pin LGA Module)