XTR101

ACTIVE

Precision, Low Drift 4-20mA Two-Wire Transmitter

Product details

Vs (min) (V) 11.6 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.00000075 Offset voltage (±) (max) (V) 0.00003 Product type 2-wire RTD conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (min) (V) 11.6 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.00000075 Offset voltage (±) (max) (V) 0.00003 Product type 2-wire RTD conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
CDIP_SB (JD) 14 138.9395 mm² 18.55 x 7.49 PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • INSTRUMENTATION AMPLIFIER INPUT:
    • Low Offset Voltage, 30µV max
    • Low Voltage Drift, 0.75µV/°C max
    • Low Nonlinearity, 0.01% max
  • TRUE TWO-WIRE OPERATION:
    • Power and Signal on One Wire Pair
    • Current Mode Signal Transmission
    • High Noise Immunity
  • DUAL MATCHED CURRENT SOURCES
  • WIDE SUPPLY RANGE: 11.6V to 40V
  • SPECIFICATION RANGE: –40°C to +85°C
  • SMALL DIP-14 PACKAGE, CERAMIC AND PLASTIC
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL:
      • Pressure Transmitters
      • Temperature Transmitters
      • Millivolt Transmitters
    • RESISTANCE BRIDGE INPUTS
    • THERMOCOUPLE INPUTS
    • RTD INPUTS
    • CURRENT SHUNT (mV) INPUTS
    • PRECISION DUAL CURRENT SOURCES
    • AUTOMATED MANUFACTURING
    • POWER/PLANT ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

  • INSTRUMENTATION AMPLIFIER INPUT:
    • Low Offset Voltage, 30µV max
    • Low Voltage Drift, 0.75µV/°C max
    • Low Nonlinearity, 0.01% max
  • TRUE TWO-WIRE OPERATION:
    • Power and Signal on One Wire Pair
    • Current Mode Signal Transmission
    • High Noise Immunity
  • DUAL MATCHED CURRENT SOURCES
  • WIDE SUPPLY RANGE: 11.6V to 40V
  • SPECIFICATION RANGE: –40°C to +85°C
  • SMALL DIP-14 PACKAGE, CERAMIC AND PLASTIC
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL:
      • Pressure Transmitters
      • Temperature Transmitters
      • Millivolt Transmitters
    • RESISTANCE BRIDGE INPUTS
    • THERMOCOUPLE INPUTS
    • RTD INPUTS
    • CURRENT SHUNT (mV) INPUTS
    • PRECISION DUAL CURRENT SOURCES
    • AUTOMATED MANUFACTURING
    • POWER/PLANT ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

The XTR101 is a microcircuit, 4-20mA, two-wire transmitter containing a high accuracy instrumentation amplifier (IA), a voltage-controlled output current source, and dual-matched precision current reference. This combination is ideally suited for remote signal conditioning of a wide variety of transducers such as thermocouples, RTDs, thermistors, and strain gauge bridges. State-of-the-art design and laser-trimming, wide temperature range operation, and small size make it very suitable for industrial process control applications. In addition, the optional external transistor allows even higher precision.

The two-wire transmitter allows signal and power to be supplied on a single wire pair by modulating the power-supply current with the input signal source. The transmitter is immune to voltage drops from long runs and noise from motors, relays, actuators, switches, transformers, and industrial equipment. It can be used by OEMs producing transmitter modules or by data acquisition system manufacturers.

The XTR101 is a microcircuit, 4-20mA, two-wire transmitter containing a high accuracy instrumentation amplifier (IA), a voltage-controlled output current source, and dual-matched precision current reference. This combination is ideally suited for remote signal conditioning of a wide variety of transducers such as thermocouples, RTDs, thermistors, and strain gauge bridges. State-of-the-art design and laser-trimming, wide temperature range operation, and small size make it very suitable for industrial process control applications. In addition, the optional external transistor allows even higher precision.

The two-wire transmitter allows signal and power to be supplied on a single wire pair by modulating the power-supply current with the input signal source. The transmitter is immune to voltage drops from long runs and noise from motors, relays, actuators, switches, transformers, and industrial equipment. It can be used by OEMs producing transmitter modules or by data acquisition system manufacturers.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
XTR105 ACTIVE 4-20mA Current Transmitter with Sensor Excitation and Linearization Includes linearization circuitry. 7.5V to 36V supply. 2 matched 800uA current sources instead of 1mA sources.
Similar functionality to the compared device
XTR108 ACTIVE 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning This device offers a sub-regulator (5-V), dual programable current sources, autozeroed PGA, 6-channel mux, linearization circuitry, and SPI interface.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet XTR101: Precision, Low Drift 4-20mA Two-Wire Transmitter datasheet (Rev. A) 03 Aug 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos