DRV10974 12W, 12V 3-Phase Sensorless BLDC Motor Driver | TI.com

DRV10974 (ACTIVE)

12W, 12V 3-Phase Sensorless BLDC Motor Driver

 

Description

The DRV10974 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1 A (rms). The device is designed for cost-sensitive, low-noise, and low-external-component-count applications.

The DRV10974 device uses a proprietary sensorless control scheme to provide dependable commutation. The 180° sinusoidal commutation significantly reduces pure tone acoustics that are typical with 120° (trapezoidal) commutation. The DRV10974 spin-up is configured using a single external low-power resistor. The current limit can be set by an external low-power resistor.

The DRV10974 device provides for simple control of motor speed by applying a PWM input to control the magnitude of the drive voltage, or by driving the PWM pin with an analog voltage and monitoring the FG pin for speed feedback.

The DRV10974 device includes a number of features to improve efficiency. The resistor-configurable lead angle allows the user to optimize the driver efficiency by aligning the phase current and the phase BEMF. In addition, the use of low-rDS(on) MOSFETs helps to conserve power while the motor is being driven.

Features

  • Input Voltage Range: 4.4 V to 18 V
  • Total Driver H + L rDS(on): 750 mΩ (Typical) at TA = 25°C
  • Phase Drive Current: 1-A Continuous (1.5-A Peak)
  • 180° Sinusoidal Commutation for Optimal Acoustic Performance
  • Resistor-Configurable Lead Angle
  • Resistor-Configurable Current Limit
  • Soft Start With Resistor-Configurable Acceleration Profile
  • Built-In Current Sense to Eliminate External Current-Sense Resistor
  • Proprietary Sensorless Control Without Motor Center Tap
  • Simple User Interface:
    • One-Pin Configuration for Start-Up
    • PWM Input Designates Magnitude of Voltage Applied to Motor
    • Open-Drain FG Output Provides Speed Feedback
    • Pin for Forward and Reverse Control
  • Fully Protected:
    • Motor-Lock Detect and Restart
    • Overcurrent, Short-Circuit, Overtemperature, Undervoltage

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Brushless DC (BLDC) motor drivers

 
Rating
Control method
Architecture
RDS(ON) (HS + LS) (mOhms)
Peak output current (A)
Vs (Min) (V)
Vs ABS (Max) (V)
Control I/F
Operating temperature range (C)
Package Group
Approx. price (US$)
DRV10974 DRV10970 DRV10975
Catalog     Catalog     Catalog    
Integrated Sinusiodal     Integrated Sinusiodal
Integrated Trapezoidal    
Integrated Sinusiodal    
Integrated FET     Integrated FET     Integrated FET    
800     400     250    
2.5     3     3    
4.4     5     6.5    
20     20     23    
1xPWM
Analog    
1xPWM     1xPWM
Analog
Serial    
-40 to 125     -40 to 125     -40 to 125    
HTSSOP | 16
WQFN | 16    
HTSSOP | 24     HTSSOP | 24
VQFN | 24    
0.95 | 1ku     0.85 | 1ku     1.05 | 1ku