INA111 High Speed FET-Input Instrumentation Amplifier | TI.com

INA111 (ACTIVE)

High Speed FET-Input Instrumentation Amplifier

High Speed FET-Input Instrumentation Amplifier - INA111
Datasheet
 

Description

The INA111 is a high speed, FET-input instrumentation amplifier offering excellent performance.

The INA111 uses a current-feedback topology providing extended bandwidth (2MHz at G = 10) and fast settling time (4us to 0.01% at G = 100). A single external resistor sets any gain from 1 to over 1000.

Offset voltage and drift are laser trimmed for excellent DC accuracy. The INA111's FET inputs reduce input bias current to under 20pA, simplifying input filtering and limiting circuitry.

The INA111 is available in 8-pin plastic DIP, and SOL-16 surface-mount packages, specified for the -40°C to +85°C temperature range.

Features

  • FET INPUT: IB = 20pA max
  • HIGH SPEED: TS = 4us (G = 100, 0.01%)
  • LOW OFFSET VOLTAGE: 500uV max
  • LOW OFFSET VOLTAGE DRIFT: 5uV/°C max
  • HIGH COMMON-MODE REJECTION: 106dB min
  • 8-PIN PLASTIC DIP, SOL-16 SOIC
  • APPLICATIONS
    • MEDICAL INSTRUMENTATION
    • DATA ACQUISITION

View more

Parametrics Compare all products in Instrumentation amplifiers

 
Number of Channels (#)
Vs (Min) (V)
Vs (Max) (V)
CMRR (Min) (dB)
Input Offset (+/-) (Max) (uV)
Input Offset Drift (+/-) (Max) (uV/C)
Input Bias Current (+/-) (Max) (nA)
Noise at 1kHz (Typ) (nV/rt(Hz))
Iq (Typ) (mA)
Bandwidth at Min Gain (Typ) (MHz)
Gain (Min) (V/V)
Gain (Max) (V/V)
Gain Error (+/-) (Max) (%)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Noise at 0.1 Hz - 10 Hz (Typ) (uVpp)
Gain Non-Linearity (+/-) (Max) (%)
INA111
1    
12    
36    
106    
500    
5    
0.02    
10    
3.3    
2    
1    
1000    
2    
-40 to 85    
PDIP | 8
SOIC | 16    
See datasheet (PDIP)
16SOIC: 106 mm2: 10.3 x 10.3 (SOIC | 16)    
1    
0.005