LM2679

ACTIVE

SIMPLE SWITCHER® 8V to 40V, 5A Step-Down DC/DC Switching Regulator with Adjustable Current Limit

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR51450 ACTIVE 36-V, 5-A synchronous buck converter Next-generation synchronous buck converter in ultra-small WSON package.
TLVM13660 ACTIVE 36-V input, 1-V to 6-V output, 6-A buck power module in 5-mm x 5.5-mm enhanced HotRod™ QFN Save board space, simplify design and speed time to market with an integrated-inductor power module.

Product details

Iout (max) (A) 5 Vin (min) (V) 8 Vin (max) (V) 40 Topology Buck Type Converter Switching frequency (min) (kHz) 260 Switching frequency (max) (kHz) 260 Features Adjustable current limit, Frequency synchronization, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0042
Iout (max) (A) 5 Vin (min) (V) 8 Vin (max) (V) 40 Topology Buck Type Converter Switching frequency (min) (kHz) 260 Switching frequency (max) (kHz) 260 Features Adjustable current limit, Frequency synchronization, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0042
TO-220 (NDZ) 7 82.6008 mm² 10.16 x 8.13 TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24 VSON (NHM) 14 30 mm² 6 x 5
  • Efficiency Up to 92%
  • Simple and Easy to Design Using Off-The-Shelf
    External Components
  • Resistor Programmable Peak Current Limit Over a
    Range of 3 A to 7 A
  • 120-mΩ DMOS Output Switch
  • 3.3-V, 5-V, 12-V Fixed Output and Adjustable
    (1.2 V to 37 V) Versions
  • ±2% Maximum Output Tolerance Over Full Line
    and Load Conditions
  • Wide Input Voltage Range: 8 V to 40 V
  • 260-kHz Fixed Frequency Internal Oscillator
  • Soft-Start Capability
  • –40 to 125°C Operating Junction Temperature
    Range
  • Efficiency Up to 92%
  • Simple and Easy to Design Using Off-The-Shelf
    External Components
  • Resistor Programmable Peak Current Limit Over a
    Range of 3 A to 7 A
  • 120-mΩ DMOS Output Switch
  • 3.3-V, 5-V, 12-V Fixed Output and Adjustable
    (1.2 V to 37 V) Versions
  • ±2% Maximum Output Tolerance Over Full Line
    and Load Conditions
  • Wide Input Voltage Range: 8 V to 40 V
  • 260-kHz Fixed Frequency Internal Oscillator
  • Soft-Start Capability
  • –40 to 125°C Operating Junction Temperature
    Range

The LM2679 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 5-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3 V, 5 V, and 12 V and an adjustable output version.

The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2679 are available from several manufacturers to greatly simplify the design process.

Other features include the ability to reduce the input surge current at power on by adding a soft-start timing capacitor to gradually turn on the regulator. The LM2679 series also has built-in thermal shutdown and resistor programmable current limit of the power MOSFET switch to protect the device and load circuitry under fault conditions. The output voltage is specified to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.

The LM2679 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 5-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3 V, 5 V, and 12 V and an adjustable output version.

The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2679 are available from several manufacturers to greatly simplify the design process.

Other features include the ability to reduce the input surge current at power on by adding a soft-start timing capacitor to gradually turn on the regulator. The LM2679 series also has built-in thermal shutdown and resistor programmable current limit of the power MOSFET switch to protect the device and load circuitry under fault conditions. The output voltage is specified to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Type Title Date
* Data sheet LM2679 SIMPLE SWITCHER 5-A Step-Down Voltage Regulator With Adjustable Current Limit datasheet (Rev. O) PDF | HTML 29 Jun 2016
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Technical article Quantifying the value of wide VIN PDF | HTML 15 Jun 2016
Technical article DC/DC converter datasheets – System losses demystified PDF | HTML 25 Apr 2016
Technical article DC/DC converter datasheets – System efficiency demystified PDF | HTML 18 Apr 2016
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
Application note AN-1187 Leadless Leadframe Package (LLP) (Rev. R) 07 May 2013
EVM User's guide AN-1135 LM267X 3A, 5A Evaluation Boards (Rev. D) 24 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-1Positive-to-Negative Buck-Boost Converter Using LM267x SIMPLE SWITCHER (Rev. E) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Simple Techniques Minimize Cross-Coupling in Distributed Power Systems 21 Mar 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2679-5.0EVAL — SIMPLE SWITCHER® 5A Step-Down Voltage Regulator with Adjustable Current Limit Evaluation Module

Simple Switcher 5A Step-Down Voltage Regulator with Adjustable Current Limit

User guide: PDF
Not available on TI.com
Simulation model

LM2679 PSpice Transient Model

SNVM485.ZIP (209 KB) - PSpice Model
Simulation model

LM2679 Unencrypted PSpice Transient Model

SNVM878.ZIP (2 KB) - PSpice Model
Package Pins Download
TO-220 (NDZ) 7 View options
TO-263 (KTW) 7 View options
VSON (NHM) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos