Datasheet
- LM2743 Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller (Rev. G)
(PDF , 1454 KB) 28 Mar 2013 - View All Technical Documents
Device Uses
- 3.3V Buck Regulation
- Cable Modem, DSL and ADSL
- Laser Jet and Ink Jet Printers
- Low Voltage Power Modules
- DSP, ASIC, Core and I/O
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM2743MTC | ACTIVE | -40 to 125 | 0.80 | 1ku | TSSOP (PW) | 14 | View | 94 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | LM2743MTC/NOPB | ACTIVE | -40 to 125 | 0.80 | 1ku | TSSOP (PW) | 14 | View | 94 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LM2743MTCX | ACTIVE | -40 to 125 | 0.80 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | LM2743MTCX/NOPB | ACTIVE | -40 to 125 | 0.80 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM2647 | Dual Synchronous Buck Regulator Controller | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | Dual Channel, 28V Max Vin |
| LM2745 | Synchronous Buck Controller with Pre-bias Startup, and Optional Clock Synchronization | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | Frequency Synchronization And Starts Up With Pre-biased Loads |
| LM2743-Q1 | Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| LM2747 | Synchronous Buck Controller with Pre-bias Startup, and Optional Clock Synchronization | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | Frequency Synchronization, Starts Up With Pre-biased Loads, +/-1% Accuracy |
| LM2748 | Synchronous Buck Controller with Pre-bias Startup, and Optional Clock Synchronization | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | Starts Up With Pre-Biased Loads, +/-1.5% Accuracy |
| LM3743 | High-Performance Synchronous Buck Controller with Comprehensive Fault Protection Features | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | Low-Voltage Sync Buck Controller In MSOP-10 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1454 | 28 Mar 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 222 | 01 May 2013 | 789 | |||
| 89 | 23 Apr 2013 | 1,391 | |||
| 359 | 24 Apr 2008 | 429 | |||
| 745 | 22 Mar 2007 | 794 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 4176 | 30 Apr 2013 | 698 | |||
| 3806 | 26 Apr 2013 | 592 | |||
| 3146 | 26 Apr 2013 | 860 |
Tools & Software
Circuit Design & Simulation
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM2743 PSpice Average Model | PSpice Model | ZIP | 58 KB | 06 May 2013 | 34 views |
| LM2743 PSpice Transient Model | PSpice Model | ZIP | 226 KB | 06 May 2013 | 29 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller | LM2743-19AEVAL | Evaluation Modules & Boards |
| Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller | LM2743EVAL | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 