LM2767

LAST TIME BUY

11-kHz switched capacitor voltage doubler

LM2767 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM2765 ACTIVE 50-kHz switched capacitor voltage doubler LM2765 has EN pin and higher switching frequency
TPS60150 ACTIVE 140mA, 5V Charge Pump in 2x2 SON Higher output current up to 150 mA

Product details

Iout (max) (A) 0.015 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 4 Switching frequency (max) (kHz) 25 Vout (min) (V) 3.6 Vout (max) (V) 11 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00004
Iout (max) (A) 0.015 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 4 Switching frequency (max) (kHz) 25 Vout (min) (V) 3.6 Vout (max) (V) 11 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00004
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Doubles input supply voltage
  • SOT-23 5-pin package
  • 20-Ω typical output impedance
  • 96% typical conversion efficiency at 15 mA
  • Doubles input supply voltage
  • SOT-23 5-pin package
  • 20-Ω typical output impedance
  • 96% typical conversion efficiency at 15 mA

The LM2767 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide at least 15 mA of output current.

The LM2767 operates at 11-kHz switching frequency to avoid audio voice-band interference. With an operating current of only 40 µA (operating efficiency greater than 90% with most loads), the LM2767 provides ideal performance for battery-powered systems. The device is manufactured in a 5-pin SOT-23 package.

The LM2767 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide at least 15 mA of output current.

The LM2767 operates at 11-kHz switching frequency to avoid audio voice-band interference. With an operating current of only 40 µA (operating efficiency greater than 90% with most loads), the LM2767 provides ideal performance for battery-powered systems. The device is manufactured in a 5-pin SOT-23 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2767 Switched Capacitor Voltage Converter datasheet (Rev. E) PDF | HTML 26 Jan 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos