Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.028 Vs (max) (V) 24 Vs (min) (V) 10 Rating Catalog Features Strobe Iq per channel (typ) (mA) 5.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 25000 VICR (max) (V) 17 VICR (min) (V) 7
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.028 Vs (max) (V) 24 Vs (min) (V) 10 Rating Catalog Features Strobe Iq per channel (typ) (mA) 5.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 25000 VICR (max) (V) 17 VICR (min) (V) 7
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast Response Times
  • Improved Gain and Accuracy
  • Fanout to 10 Series 54/74 TTL Loads
  • Strobe Capability
  • Short-Circuit and Surge Protection
  • Designed to Be Interchangeable With National Semiconductor LM306

  • Fast Response Times
  • Improved Gain and Accuracy
  • Fanout to 10 Series 54/74 TTL Loads
  • Strobe Capability
  • Short-Circuit and Surge Protection
  • Designed to Be Interchangeable With National Semiconductor LM306

The LM306 is a high-speed voltage comparator with differential inputs, a low-impedance high-
sink-current (100 mA) output, and two strobe inputs. This device detects low-level analog or digital signals and can drive digital logic or lamps and relays directly. Short-circuit protection and surge-current limiting is provided.

A low-level input at either strobe causes the output to remain high regardless of the differential input.When both strobe inputs are either open or at a high logic level, the output voltage is controlled by the differential input voltage. The circuit will operate with any negative supply voltage between -3 V and -12 V with little difference in performance.

The LM306 is characterized for operation from 0°C to 70°C.

The LM306 is a high-speed voltage comparator with differential inputs, a low-impedance high-
sink-current (100 mA) output, and two strobe inputs. This device detects low-level analog or digital signals and can drive digital logic or lamps and relays directly. Short-circuit protection and surge-current limiting is provided.

A low-level input at either strobe causes the output to remain high regardless of the differential input.When both strobe inputs are either open or at a high logic level, the output voltage is controlled by the differential input voltage. The circuit will operate with any negative supply voltage between -3 V and -12 V with little difference in performance.

The LM306 is characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Differential Comparator With Strobes datasheet (Rev. A) 01 Oct 1991

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos