LM3205

ACTIVE

650mA Miniature, Adjustable, Step-Down DC-DC Converter for RF Power Amplifiers

Product details

Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 0.65 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6
Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 0.65 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6
WSON (DSC) 10 9 mm² 3 x 3
  • 2 MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Variable Output Voltage (0.8V to 3.6V)
  • Fast Output Voltage Transient (0.8V to 3.6V in 20µs)
  • 650mA Maximum Load Capability
  • High Efficiency (96% Typ at 4.2VIN, 3.4VOUT at 400mA) from Internal Synchronous Rectification
  • Current Overload Protection
  • Thermal Overload Protection
  • Packages
    8-Pin DSBGA (Lead Free)
  • 10-Pin WSON

All trademarks are the property of their respective owners.

  • 2 MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Variable Output Voltage (0.8V to 3.6V)
  • Fast Output Voltage Transient (0.8V to 3.6V in 20µs)
  • 650mA Maximum Load Capability
  • High Efficiency (96% Typ at 4.2VIN, 3.4VOUT at 400mA) from Internal Synchronous Rectification
  • Current Overload Protection
  • Thermal Overload Protection
  • Packages
    8-Pin DSBGA (Lead Free)
  • 10-Pin WSON

All trademarks are the property of their respective owners.

The LM3205 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell, however they may be used in many other applications. It steps down an input voltage from 2.7V to 5.5V to a variable output voltage from 0.8V(typ.) to 3.6V(typ.). Output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.

The LM3205 offers superior performance for mobile phones and similar RF PA applications. Fixed-frequency PWM operation minimizes RF interference. Shutdown function turns the device off and reduces battery consumption to 0.01 µA (typ.).

The LM3205 is available in DSBGA package and WSON package. For all other package options contact your local TI sales office.

A high switching frequency (2 MHz) allows use of tiny surface-mount components. Only three small external surface-mount components, an inductor and two ceramic capacitors are required.

The LM3205 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell, however they may be used in many other applications. It steps down an input voltage from 2.7V to 5.5V to a variable output voltage from 0.8V(typ.) to 3.6V(typ.). Output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.

The LM3205 offers superior performance for mobile phones and similar RF PA applications. Fixed-frequency PWM operation minimizes RF interference. Shutdown function turns the device off and reduces battery consumption to 0.01 µA (typ.).

The LM3205 is available in DSBGA package and WSON package. For all other package options contact your local TI sales office.

A high switching frequency (2 MHz) allows use of tiny surface-mount components. Only three small external surface-mount components, an inductor and two ceramic capacitors are required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3205 650mA Mini, Adj, Step-Down DC-DC Cnvtr for RF Pwr Amps datasheet (Rev. E) 02 Apr 2013
EVM User's guide AN-1413 LM3205 Evaluation Board (Rev. A) 30 Apr 2013
Application note Optimizing RF Power Amplifier System Efficiency Using DC-DC Converters 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WSON (DSC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos