LM337-N (ACTIVE)

1.5A Adjustable Output Negative Regulator

 

Recommended alternative parts

  • LM137  -  Wider Temperature Range, Military Grade

Other devices and data sheet

Other device variants can also be found in the  LM337-N-MIL product page

Description

The LM137 and LM337-N are adjustable 3-terminal negative voltage regulators capable of supplying –1.5 A or more currents over an output voltage range of –1.25 V to –37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 and LM337-N feature internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.

The LM137 and LM337-N are ideal complements to the LM117 and LM317 adjustable positive regulators. The LM137 has a wider operating temperature range than the LM337-N and is also offered in military and space qualified versions.

Features

  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.3% (Typical)
  • 77-dB Ripple Rejection
  • 50 ppm/°C Temperature Coefficient
  • Thermal Overload Protection
  • Internal Short-Circuit Current Limiting
    Protections

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Operating Temperature Range (C)
Pin/Package
LM337-N LM120 LM137 LM320-N LM337L
1.5    1.5    1.5    1.5    0.1   
Adjustable Output
Negative Output   
Fixed Output
Negative Output   
Adjustable Output
Negative Output   
Fixed Output
Negative Output   
Adjustable Output
Negative Output   
-40    -25    -40    -25    -40   
-4.2    -7    -4.2    -18    -4.2   
  -5
-12
-15   
  -5
-12
-15   
 
-37    -15    -37    -15    -37   
-1.2    -5    -1.2    -5    -1.2   
0.065    1    0.065    2    0.05   
2400    3000    3000    1700    2200   
2.4    2    4    2    1.4   
38    150    1110    150    38   
35    23    30    25     
Non-Ceramic    Non-Ceramic    Non-Ceramic    Non-Ceramic    Non-Ceramic   
Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 125
0 to 125
0 to125   
-55 to 150    -55 to 150    0 to 125    -25 to 100   
3TO-220
4SOT-223   
3TO    3TO    3TO-220    3TO-92
8SOIC   

Featured tools and software