LM5116 6-100V Wide Vin, Current Mode Synchronous Buck Controller | TI.com

LM5116 (ACTIVE)

6-100V Wide Vin, Current Mode Synchronous Buck Controller

6-100V Wide Vin, Current Mode Synchronous Buck Controller - LM5116
 

Description

The LM5116 is a synchronous buck controller intended for step-down regulator applications from a high-voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease-of-loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high-input voltage applications.

The operating frequency is programmable from 50 kHz to 1 MHz. The LM5116 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation, for improved efficiency at light load conditions. A low quiescent current shutdown disables the controller and consumes less than 10 µA of total input current.

Additional features include a high-voltage bias regulator, automatic switch-over to external bias for improved efficiency, thermal shutdown, frequency synchronization, cycle-by-cycle current limit, and adjustable line undervoltage lockout. The device is available in a power enhanced HTSSOP-20 package featuring an exposed die attach pad to aid thermal dissipation.

Features

  • Emulated Peak Current Mode
  • Wide Operating Range Up to 100 V
  • Low IQ Shutdown (< 10 µA)
  • Drives Standard or Logic Level MOSFETs
  • Robust 3.5-A Peak Gate Drive
  • Free-run or Synchronous Operation to 1 MHz
  • Optional Diode Emulation Mode
  • Programmable Output from 1.215 V to 80 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Programmable Soft-Start
  • Programmable Line Undervoltage Lockout
  • Automatic Switch to External Bias Supply
  • HTSSOP-20 Exposed Pad
  • Thermal Shutdown

View more

Parametrics Compare all products in Buck Controller (External Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Number of Phases
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
Control Mode
LM5116 LM25116 LM25145 LM5116WG LM5117 LM5141 LM5145
6     6     6     6     5.5     3.8     6    
100     42     42     100     65     65     75    
1.215     1.215     0.8     1.215     0.8     1.5     0.8    
80     36     40     80     62     15     60    
20     20     30     20     20     20     30    
1     1     1     1     1     1     1    
1     1     1       1     1     1    
50     50     100     50     50     350     100    
1000     1000     1000     1000     750     2600     1000    
4.6     4.6     1.8     4.6     4.8     0.035     1.5    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification
UVLO Adjustable    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
Enable
Frequency Synchronization
Light Load Efficiency    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Synchronous Rectification
Tracking
UVLO Adjustable    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Spread Spectrum
Synchronous Rectification
UVLO Fixed    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
98     98     99     98     98     99     99    
-40 to 150     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
HTSSOP     HTSSOP     VQFN     CFP     HTSSOP
WQFN    
VQFN     VQFN    
Current Mode     Current Mode     Voltage Mode     Current Mode     Current Mode     Current Mode     Voltage Mode    

Other qualified versions of LM5116

Version Part Number Definition
High-Temperature LM5116-HT High-Temperature product for harsh environments
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5116

  Min   Max Range
Vin  V 6.0 to 100.0V
Vout  V 1.215 to 80V
Iout  A ≤ 20A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design