Home Power management LED drivers RGB LED drivers

LP5562

ACTIVE

4-channel RGB/White LED driver with internal program memory and Independent channel control

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
NEW LP5811 ACTIVE Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control Newer device with sync boost, lower IQ and smaller size

Product details

Number of channels 4 LED current per channel (mA) 22.5 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.11 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control, Power-save mode, Programmable lighting engines Iq (typ) (mA) 1 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 LED current per channel (mA) 22.5 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.11 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control, Power-save mode, Programmable lighting engines Iq (typ) (mA) 1 Shutdown current (ISD) (typ) (µA) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YQE) 12 2.52000000000000018 mm² 1.8 x 1.4000000000000001
  • Four Independently Programmable LED Outputs With 8-Bit Current Setting (From 0 mA to 25.5 mA With 100-μA Steps) and 8-Bit PWM Control
  • Typical LED Output Saturation Voltage 60 mV and Current Matching 1%
  • Flexible PWM Control for LED Outputs
  • Automatic Power-Save Mode With External Clock
  • Three Program Execution Engines With Flexible Instruction Set
  • Autonomous Operation With Program Execution Engines
  • SRAM Program Memory for Lighting Pattern Programs
  • DSBGA 12-Pin Package, 0.4-mm Pitch
  • Four Independently Programmable LED Outputs With 8-Bit Current Setting (From 0 mA to 25.5 mA With 100-μA Steps) and 8-Bit PWM Control
  • Typical LED Output Saturation Voltage 60 mV and Current Matching 1%
  • Flexible PWM Control for LED Outputs
  • Automatic Power-Save Mode With External Clock
  • Three Program Execution Engines With Flexible Instruction Set
  • Autonomous Operation With Program Execution Engines
  • SRAM Program Memory for Lighting Pattern Programs
  • DSBGA 12-Pin Package, 0.4-mm Pitch

The LP5562 is a four-channel LED driver designed to produce variety of lighting effects. The device has a program memory for creating variety of lighting sequences. When the program memory has been loaded, the LP5562 can operate independently without processor control.

The LP5562 is able to automatically enter power save mode, when LED outputs are not active and thus lowering current consumption.

Four independent LED channels have accurate programmable current sinks, from 0 mA to 25.5 mA with 100-μA steps and flexible PWM control. Each channel can be configured into each of the three program execution engines. Program execution engines have program memory for creating desired lighting sequences with PWM control.

The LP5562 has four pin-selectable I2C addresses. This allows connecting up to four parallel devices in one I2C bus. The device requires only one small, low-cost ceramic capacitor.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP5562 is a four-channel LED driver designed to produce variety of lighting effects. The device has a program memory for creating variety of lighting sequences. When the program memory has been loaded, the LP5562 can operate independently without processor control.

The LP5562 is able to automatically enter power save mode, when LED outputs are not active and thus lowering current consumption.

Four independent LED channels have accurate programmable current sinks, from 0 mA to 25.5 mA with 100-μA steps and flexible PWM control. Each channel can be configured into each of the three program execution engines. Program execution engines have program memory for creating desired lighting sequences with PWM control.

The LP5562 has four pin-selectable I2C addresses. This allows connecting up to four parallel devices in one I2C bus. The device requires only one small, low-cost ceramic capacitor.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LP5562 Four-Channel RGB- or White-LED Driver With Internal Program Memory and Independent Channel Control datasheet (Rev. B) PDF | HTML 06 Dec 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Technical article Drive LEDs in virtual reality applications PDF | HTML 01 Feb 2018
Application note Routing the Middle Pins of the LP5562 01 Apr 2016
User guide LP5562 Evaluation Module User's Guide (Rev. A) 08 Sep 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5562EVM — Four Channel LED Driver with Programmable Lighting Sequences Evaluation Module

Four Channel LED Driver with Programmable Lighting Sequences Evaluation Module

The LP5562 is a four channel LED driver designed to produce a variety of lighting effects for mobile devices. The device has a program memory for creating variety of lighting sequences. When program memory has been (...)
User guide: PDF
Not available on TI.com
Driver or library

LP5562SW-LINUX — Linux Driver for LP5562

The Linux driver supports the LP5562 LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp5562

 

Linux Source Files

The files associated (...)

GUI for evaluation module (EVM)

SNVC086 LP5562 EVM Software

Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
LP5562 4-channel RGB/White LED driver with internal program memory and Independent channel control
Hardware development
Evaluation board
LP5562EVM Four Channel LED Driver with Programmable Lighting Sequences Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YQE) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos