OPT101
(ACTIVE) Monolithic Photodiode and Single-Supply Transimpedance Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
OPT101P ACTIVE 2.75 | 1ku PDIP (NTC) | 8 50 | TUBE 1K - 5K 1k quantity lead time: In stock
OPT101P-J ACTIVE 2.75 | 1ku SOP (DTL) | 8 50 | TUBE 1K - 5K 1k quantity lead time: In stock
OPT101P-JG4 ACTIVE 2.75 | 1ku SOP (DTL) | 8 50 | TUBE 63 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
OPT101PG4 ACTIVE 2.75 | 1ku PDIP (NTC) | 8 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 398 23 Jul 2003

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 1310 24 May 2004 13,423
PDF 30 04 Oct 2000 404

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
OPT101 PSpice Model PSpice Model ZIP 3 KB 25 Oct 2000 178 views

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here