Product details

Number of input channels 1 Operating temperature range (°C) -40 to 125 Vs (min) (V) 3.5 Vs (max) (V) 30 Interface type SPI, OWI and Voltage output Resolution (bps) 24 Rating Catalog
Number of input channels 1 Operating temperature range (°C) -40 to 125 Vs (min) (V) 3.5 Vs (max) (V) 30 Interface type SPI, OWI and Voltage output Resolution (bps) 24 Rating Catalog
HTQFP (PHP) 48 81 mm² 9 x 9
  • Analog features
    • Programmable-gain analog front end for LVDT sensors
    • Excitation waveform generator and amplifier
    • Dual 24-bit ADC with amplitude and phase demodulators
    • 24-bit auxilary ADC
    • On-chip internal temperature sensor
    • 14-bit output DAC with programmable gain
    • Built-in diagnostics
  • Digital features
    • ARM® Cortex®-M0 microcontroller
    • 16KB ferroelectric RAM (FRAM) program memory
    • 2KB general-pupose RAM
    • 512B RAM waveform-generator look-up table
    • 8-MHz on-chip oscillator
  • Peripheral features
    • Serial peripheral interface (SPI)
    • One-wire interface (OWI)
    • Ratiometric and absolute voltage output
  • General features
    • Operational supply range: 3.5 V to 30 V
    • Ambient temperature range: –40°C to +125°C
    • DMOS gate controller for extended supply range >30 V
  • Analog features
    • Programmable-gain analog front end for LVDT sensors
    • Excitation waveform generator and amplifier
    • Dual 24-bit ADC with amplitude and phase demodulators
    • 24-bit auxilary ADC
    • On-chip internal temperature sensor
    • 14-bit output DAC with programmable gain
    • Built-in diagnostics
  • Digital features
    • ARM® Cortex®-M0 microcontroller
    • 16KB ferroelectric RAM (FRAM) program memory
    • 2KB general-pupose RAM
    • 512B RAM waveform-generator look-up table
    • 8-MHz on-chip oscillator
  • Peripheral features
    • Serial peripheral interface (SPI)
    • One-wire interface (OWI)
    • Ratiometric and absolute voltage output
  • General features
    • Operational supply range: 3.5 V to 30 V
    • Ambient temperature range: –40°C to +125°C
    • DMOS gate controller for extended supply range >30 V

The PGA970 is a highly integrated system-on-chip LVDT sensor-signal conditioner with advanced signal-processing capabilities. It contains a three-channel, low-noise, programmable-gain, analog front end that allows direct connection to the sense element, followed by three independent 24-bit delta-sigma ADCs.

Further, the device contains a digital signal-demodulation block that interfaces to an integrated ARM-Cortex M0 MCU, allowing implementation of custom sensor-compensation algorithms stored in the device nonvolatile memory. External system communication is achieved by using any of the SPI, OWI, GPIO, or PWM digital interfaces. Analog output is supported through a 14-bit DAC and programmable-gain amplifier offering reference or absolute-voltage output. Sensing-element excitation is achieved by the use of an integrated waveform generator and waveform amplifier. The waveform signal data is user-defined and stored in a designated RAM memory area.

Besides the primary functional components, the PGA970 is equipped with additional support circuitry. The device diagnostics, sensor diagnostics, and integrated temperature sensor provide protection and information about the integrity of the overall system and sensing element. The device also includes a gate-controller circuit which when used with an external depletion MOSFET can regulate the device supply voltage in systems where the supply voltage exceeds 30 V.

The PGA970 is a highly integrated system-on-chip LVDT sensor-signal conditioner with advanced signal-processing capabilities. It contains a three-channel, low-noise, programmable-gain, analog front end that allows direct connection to the sense element, followed by three independent 24-bit delta-sigma ADCs.

Further, the device contains a digital signal-demodulation block that interfaces to an integrated ARM-Cortex M0 MCU, allowing implementation of custom sensor-compensation algorithms stored in the device nonvolatile memory. External system communication is achieved by using any of the SPI, OWI, GPIO, or PWM digital interfaces. Analog output is supported through a 14-bit DAC and programmable-gain amplifier offering reference or absolute-voltage output. Sensing-element excitation is achieved by the use of an integrated waveform generator and waveform amplifier. The waveform signal data is user-defined and stored in a designated RAM memory area.

Besides the primary functional components, the PGA970 is equipped with additional support circuitry. The device diagnostics, sensor diagnostics, and integrated temperature sensor provide protection and information about the integrity of the overall system and sensing element. The device also includes a gate-controller circuit which when used with an external depletion MOSFET can regulate the device supply voltage in systems where the supply voltage exceeds 30 V.

Download
Request more information

Full data sheet is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PGA970 LVDT Sensor Signal Conditioner datasheet PDF | HTML 02 Apr 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos