Product details

Number of channels 1 Output type Differential Propagation delay time (µs) 0.006 Vs (max) (V) 5.25 Vs (min) (V) 4.75 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 7 Input bias current (±) (max) (nA) 600000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 Features Hysteresis VICR (max) (V) 3.6 VICR (min) (V) 1.4
Number of channels 1 Output type Differential Propagation delay time (µs) 0.006 Vs (max) (V) 5.25 Vs (min) (V) 4.75 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 7 Input bias current (±) (max) (nA) 600000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 Features Hysteresis VICR (max) (V) 3.6 VICR (min) (V) 1.4
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Operates From a 5-V Supply
  • Self-Biasing Inputs
  • Hysteresis . . . 10 mV Typ
  • Response Time . . . 6 ns Typ
  • Maximum Operating Frequency ...50 MHz Typ
  • Operates From a 5-V Supply
  • Self-Biasing Inputs
  • Hysteresis . . . 10 mV Typ
  • Response Time . . . 6 ns Typ
  • Maximum Operating Frequency ...50 MHz Typ

The TL714C is a high-speed differential comparator fabricated with bipolar Schottky process technology. The circuit has differential inputs and a TTL-compatible logic output with symmetrical switching characteristics.

The device operates from a single 5-V supply and is useful as a disk-memory read-chain data comparator.

The TL714C is a high-speed differential comparator fabricated with bipolar Schottky process technology. The circuit has differential inputs and a TTL-compatible logic output with symmetrical switching characteristics.

The device operates from a single 5-V supply and is useful as a disk-memory read-chain data comparator.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TL714C datasheet (Rev. A) 18 Aug 2003
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos