TLC5940-EP Enhanced Product 16 Channel LED Driver With DOT Correction and Grayscale PWM Control | TI.com

TLC5940-EP (ACTIVE)

Enhanced Product 16 Channel LED Driver With DOT Correction and Grayscale PWM Control

 

Description

The TLC5940-EP is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940-EP features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

Features

  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6 Bit (64 Steps)
    • Storable in Integrated EEPROM
  • Drive Capability (Constant-Current Sink) of 0 mA to 72 mA (–40°C to 125°C)
    • 0 mA to 60 mA (VCC < 3.6 V, –40°C to 85°C)
    • 0 mA to 120 mA (VCC > 3.6 V, &#ndash;40°C to 85°C)
  • LED Power Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting
    • General, High-Current LED Drive
    • Supports Defense, Aerospace, and Medical Applications:
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Q-Temp (–40°C/125°C)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in Signage LED display drivers

 
Features
Analog dimming steps
Data transfer rate (Typ) (MHz)
Ch to ch accuracy (Typ) (+/- %)
Package Group
Package size: mm2:W x L (PKG)
Rating
Operating temperature range (C)
TLC5940-EP
Error Flag
Fault Detection
LED Open Detection
Power Good    
64    
30    
4    
HTSSOP | 28
VQFN | 32    
28HTSSOP: 62 mm2: 6.4 x 9.7 (HTSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
HiRel Enhanced Product    
-40 to 125