Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.04 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Automotive Features Hysteresis Iq per channel (typ) (mA) 0.04 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.05 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.04 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Automotive Features Hysteresis Iq per channel (typ) (mA) 0.04 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.05 VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2 (TLV3201-Q1)
    • Device HBM ESD Classification Level 3A (TLV3202-Q1)
    • Device CDM ESD Classification Level C5
  • Low Propagation Delay: 40 ns
  • Low Quiescent Current:
    40 µA per Channel
  • Input Common-Mode Range Extends 200 mV Beyond Either Rail
  • Low Input Offset Voltage: 1 mV
  • Push-Pull Outputs
  • Supply Range: 2.7 V to 5.5 V
  • Small Packages:
    5-Pin SC70 and 8-Pin VSSOP
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2 (TLV3201-Q1)
    • Device HBM ESD Classification Level 3A (TLV3202-Q1)
    • Device CDM ESD Classification Level C5
  • Low Propagation Delay: 40 ns
  • Low Quiescent Current:
    40 µA per Channel
  • Input Common-Mode Range Extends 200 mV Beyond Either Rail
  • Low Input Offset Voltage: 1 mV
  • Push-Pull Outputs
  • Supply Range: 2.7 V to 5.5 V
  • Small Packages:
    5-Pin SC70 and 8-Pin VSSOP

The TLV3201-Q1 and TLV3202-Q1 are single and dual-channel comparators that offer the ultimate combination of high speed (40 ns) and low-power consumption (40 µA), both in extremely small packages with features such as rail-to-rail input, low offset voltage (1 mV), and large output drive current. The devices are also very easy to implement in a wide variety of applications where response time is critical.

The TLV320x-Q1 family is available in single (TLV3201-Q1) and dual (TLV3202-Q1) channel versions, both with push-pull outputs. The TLV3201-Q1 is available in the 5-pin SC70 package. The TLV3202-Q1 is available in the 8-pin VSSOP package. All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

The TLV3201-Q1 and TLV3202-Q1 are single and dual-channel comparators that offer the ultimate combination of high speed (40 ns) and low-power consumption (40 µA), both in extremely small packages with features such as rail-to-rail input, low offset voltage (1 mV), and large output drive current. The devices are also very easy to implement in a wide variety of applications where response time is critical.

The TLV320x-Q1 family is available in single (TLV3201-Q1) and dual (TLV3202-Q1) channel versions, both with push-pull outputs. The TLV3201-Q1 is available in the 5-pin SC70 package. The TLV3202-Q1 is available in the 8-pin VSSOP package. All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV3601-Q1 ACTIVE Automotive, 2.5-ns high-speed rail-to-rail comparator with push-pull outputs Improved response time for more accurate high-speed measurement

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV320x-Q1 40-ns, Micropower, Push-Pull Output Automotive Comparators datasheet (Rev. A) PDF | HTML 21 Dec 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV3201 PSpice Model

SBOMBT6.ZIP (65 KB) - PSpice Model
Simulation model

TLV3201 TINA-TI Spice Model (Rev. B)

SBOM757B.ZIP (9 KB) - TINA-TI Spice Model
Design tool

CIRCUIT060035 — Bidirectional current sensing with a window comparator circuit

This bidirectional current sensing solution uses a current-sense amplifier and a high-speed dual comparator with a rail-to-rail input common mode range to create over-current (OC) alert signals at the comparator outputs (OUTA and OUTB) if the input current (IG1) rises above 100 A or falls below (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos