TLV7031 Small-Size Nanopower Low-Voltage Comparator | TI.com

TLV7031 (ACTIVE)

Small-Size Nanopower Low-Voltage Comparator

Small-Size Nanopower Low-Voltage Comparator - TLV7031
 

Description

The TLV7031 and TLV7041 are single-channel, low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless package measuring 0.8 mm × 0.8 mm as well as standard 5-pin SC70 and SOT-23 packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.

The TLV7031 and TLV7041 offer an excellent combination of speed and power, with a propagation delay of 3 µs and a quiescent supply current of 335 nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatible with 3-V and 5-V systems.

The TLV7031 and TLV7041 also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV7031 has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV7041 has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

Features

  • Ultra-Small X2SON Package
    (0.8 mm × 0.8 mm × 0.4 mm)
  • Tiny 5-Pin SOT-23 and SC70 Packages
  • Wide Supply Voltage Range of 1.6 V to 6.5 V
  • Quiescent Supply Current of 335 nA
  • Low Propagation Delay of 3 µs
  • Rail-to-Rail Common-Mode Input Voltage
  • 5-mV Internal Hysteresis
  • Push-Pull Output (TLV7031)
  • Open-Drain Output (TLV7041)
  • No Phase Reversal for Overdriven Inputs
  • –40°C to 125°C Operating Temperature

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Comparators

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Features
VICR (Max) (V)
VICR (Min) (V)
Package Group
TLV7031 LMV7271 TLV7011 TLV7021 TLV7041 TLV7081
1     1     1     1     1     1    
Push-Pull     Push-Pull     Push-Pull     Open Drain     Open Drain     Open Drain    
1.6     1.8     1.6     1.6     1.6     1.7    
6.5     5.5     5.5     5.5     6.5     5.5    
3     1.8     0.26     0.26     3     4    
8     4     8     8     8     10    
0.000335     0.01     0.005     0.005     0.000335     0.000379    
0.002     100     0.005     0.005     0.002     0.01    
In
Out    
In     In     In     In
Out    
In
Out    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 85     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
Hysteresis
Small Size    
Small Size     Hysteresis
Small Size    
Hysteresis
Small Size    
Hysteresis
Small Size    
Hysteresis
Small Size    
6.6     5.6     5.6     5.6     6.6     6.6    
0     -0.1     0     0     0     0    
SC70
X2SON    
SC70
SOT-23    
SC70
X2SON    
SC70
X2SON    
SC70
X2SON    
DSBGA