Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 4 Vs (max) (V) 5.5 Vs (min) (V) 1.7 Rating Catalog Features Fail-safe, Hysteresis, POR Iq per channel (typ) (mA) 0.000379 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 6.6 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 4 Vs (max) (V) 5.5 Vs (min) (V) 1.7 Rating Catalog Features Fail-safe, Hysteresis, POR Iq per channel (typ) (mA) 0.000379 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 6.6 VICR (min) (V) 0
DSBGA (YKA) 4 0.788544 mm² 0.888 x 0.888
  • Wide Supply Voltage Range: 1.7 V to 5.5 V
  • Quiescent Supply Current of 370 nA
  • Low Propagation Delay of 4 µs
  • Open-Drain Output
  • Independent Input Voltage Range up to 5.6 V
  • Internal Hysteresis: 10 mV
  • Temperature Range: –40°C to +125°C
  • Package:
    • 0.7 mm × 0.7 mm WCSP (4)
  • Wide Supply Voltage Range: 1.7 V to 5.5 V
  • Quiescent Supply Current of 370 nA
  • Low Propagation Delay of 4 µs
  • Open-Drain Output
  • Independent Input Voltage Range up to 5.6 V
  • Internal Hysteresis: 10 mV
  • Temperature Range: –40°C to +125°C
  • Package:
    • 0.7 mm × 0.7 mm WCSP (4)

The TLV7081 is a single-channel, nano-power comparator that operates down to 1.7 V. The comparator is available in an ultra-small, WCSP package measuring 0.7 mm × 0.7 mm, making the TLV7081 applicable for space-critical designs like smartphones and other portable or battery-powered applications.

The TLV7081 features a wide input-voltage range that is independent of supply voltage. Having an input range that is independent of supply voltage allows the TLV7081 to be directly connected to sources that are active even if the TLV7081 is not powered.

The TLV7081 has an open-drain output stage that can be pulled beyond V+, making it appropriate for level translators and bipolar to single-ended converters.

The TLV7081 is a single-channel, nano-power comparator that operates down to 1.7 V. The comparator is available in an ultra-small, WCSP package measuring 0.7 mm × 0.7 mm, making the TLV7081 applicable for space-critical designs like smartphones and other portable or battery-powered applications.

The TLV7081 features a wide input-voltage range that is independent of supply voltage. Having an input range that is independent of supply voltage allows the TLV7081 to be directly connected to sources that are active even if the TLV7081 is not powered.

The TLV7081 has an open-drain output stage that can be pulled beyond V+, making it appropriate for level translators and bipolar to single-ended converters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLV7081 Nano-Power, 4-Bump WCSP, Small-Size Comparator datasheet (Rev. A) PDF | HTML 15 Jun 2018
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023
Application brief GPIO Pins Power Signal Chain in Personal Electronics Running on Li-Ion Batteries 12 Feb 2018
EVM User's guide TLV7081EVM User’s Guide 15 Dec 2017
Application note Nano-Power Battery Monitoring in Personal Electronics 08 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV7081EVM — TLV7081 Nanopower Comparator Evaluation Module Breakout Board

A simple breakout board for evaluating TLV7081 nanopower comparator in the WCSP micropackage (0.7mm x 0.7mm).
User guide: PDF
Not available on TI.com
Simulation model

TLV7081 TINA-TI Reference Design

SNOM633.TSC (46 KB) - TINA-TI Reference Design
Simulation model

TLV7081 TINA-TI Spice Model

SNOM634.ZIP (10 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YKA) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos