Home Interface USB ICs USB port protection ICs

TPD4S1394

ACTIVE

Firewire ESD clamp with li-Ve-insertion detection circuit

Product details

Number of switches 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 6000 IEC 61000-4-2 air-gap (±V) 6000 Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1 Clamping voltage (V) 8
Number of switches 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 6000 IEC 61000-4-2 air-gap (±V) 6000 Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1 Clamping voltage (V) 8
X2SON (DQL) 8 2.8 mm² 2 x 1.4
  • IEEE 1394 Live Insertion Detection
  • ESD Protection Exceeds IEC61000-4-2 (Level 4)
    • ±15-kV Human-Body Model (HBM)
    • ±6-kV IEC 61000-4-2 Contact Discharge
  • 4-Channel Matching ESD Clamps for High-Speed Differential Lines
  • Flow-Through, Single-in-Line Pin Mapping Simplifies Board Layout
  • Available in an 8-Pin X2SON (DQL) package
  • APPLICATIONS
    • Firewire Interface

All other trademarks are the property of their respective owners

  • IEEE 1394 Live Insertion Detection
  • ESD Protection Exceeds IEC61000-4-2 (Level 4)
    • ±15-kV Human-Body Model (HBM)
    • ±6-kV IEC 61000-4-2 Contact Discharge
  • 4-Channel Matching ESD Clamps for High-Speed Differential Lines
  • Flow-Through, Single-in-Line Pin Mapping Simplifies Board Layout
  • Available in an 8-Pin X2SON (DQL) package
  • APPLICATIONS
    • Firewire Interface

All other trademarks are the property of their respective owners

The TPD4S1394 provides robust system level ESD solution for the IEEE 1394 port, along with a live insertion detection mechanism for high-speed lines interfacing a low-voltage, ESD sensitive core chipset. This device protects and monitors up to two differential input pairs. The optimized line capacitance protects the data lines with data rates in excess of 1.6 GHz without degrading signal integrity.

The TPD4S1394 incorporates a live insertion detection circuit whose output state changes when improper voltage levels are present on the input data lines. The FWPWR_EN signal controls an external FireWire port power switch. During the live insertion event if there is a floating GND or a high level signal at the D+ or D– pins, the internal comparator detects the changes and pull the FWPWR_EN signal to a low state. When FWPWR_EN is driven low, there is an internal delay mechanism preventing it from being driven to the high state regardless of the inputs to the comparator.

Additionally, the TPD4S1394 performs ESD protection on the four inputs pins: D1+, D1–, D2+, and D2–. The TPD4S1394 conforms to the IEC61000-4-2 (Level 4) ESD protection and ±15-kV HBM ESD protection. The TPD4S1394 is characterized for operation over ambient air temperature of –40°C to 85°C.

A 0.1-µF decoupling capacitor is required at VCC.

The TPD4S1394 provides robust system level ESD solution for the IEEE 1394 port, along with a live insertion detection mechanism for high-speed lines interfacing a low-voltage, ESD sensitive core chipset. This device protects and monitors up to two differential input pairs. The optimized line capacitance protects the data lines with data rates in excess of 1.6 GHz without degrading signal integrity.

The TPD4S1394 incorporates a live insertion detection circuit whose output state changes when improper voltage levels are present on the input data lines. The FWPWR_EN signal controls an external FireWire port power switch. During the live insertion event if there is a floating GND or a high level signal at the D+ or D– pins, the internal comparator detects the changes and pull the FWPWR_EN signal to a low state. When FWPWR_EN is driven low, there is an internal delay mechanism preventing it from being driven to the high state regardless of the inputs to the comparator.

Additionally, the TPD4S1394 performs ESD protection on the four inputs pins: D1+, D1–, D2+, and D2–. The TPD4S1394 conforms to the IEC61000-4-2 (Level 4) ESD protection and ±15-kV HBM ESD protection. The TPD4S1394 is characterized for operation over ambient air temperature of –40°C to 85°C.

A 0.1-µF decoupling capacitor is required at VCC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD4S1394 Firewire ESD Clamp With Live-Insertion Detection Circuit datasheet (Rev. B) PDF | HTML 30 Nov 2016
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012
Application note Protection for EOS for IEEE1394 lines with TPD4S1394 17 Dec 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DQL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos