TPS22990 (ACTIVE)

5.5V, 10A, 3.9mΩ Load Switch with Adjustable Rise Time and Power Good

5.5V, 10A, 3.9mΩ Load Switch with Adjustable Rise Time and Power Good - TPS22990
 

Description

The TPS22990 product family consists of two devices: TPS22990 and TPS22990N. Each device is a 3.9-mΩ, single-channel load switch with a controlled and adjustable turn on and integrated PG indicator.

The devices contain an N-channel MOSFET that can operate over an input voltage range of 0.6 V to 5.5 V and can support a maximum continuous current of
10 A. The wide input voltage range and high current capability enable the devices to be used across multiple designs and end equipments. 3.9-mΩ On-resistance minimizes the voltage drop across the load switch and power loss from the load switch.

The controlled rise time for the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The adjustable slew rate through CT provides the design flexibility to trade off inrush current and power up timing requirements. Integrated PG indicator notifies the system about the status of the load switch to facilitate seamless power sequencing.

The TPS22990 has an optional 218-Ω On-chip resistor for quick discharge of the output when switch is disabled to avoid any unknown state caused by floating supply to the downstream load.

The TPS22990 is available in a small, space-saving
3-mm × 2-mm 10-SON package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Features

  • Integrated Single Channel Load Switch
  • VBIAS Voltage Range: 2.5 V to 5.5 V
  • VIN Voltage Range: 0.6 V to VBIAS
  • On-Resistance
    • RON = 3.9 mΩ (typical) at VIN = 5 V
      (VBIAS = 5 V)
    • RON = 3.9 mΩ (typical) at VIN = 3.3 V
      (VBIAS = 3.3 V)
  • 10-A Maximum Continuous Switch Current
  • Quiescent Current
    • IQ,VBIAS = 63 µA at VBIAS = 5 V
  • Shutdown Current
    • ISD,VBIAS = 5.5 µA at VBIAS = 5 V
    • ISD,VIN = 4 nA at VBIAS = 5 V, VIN = 5 V
  • Controlled and Adjustable Slew Rate through CT
  • Power Good (PG) Indicator
  • Quick Output Discharge (QOD) (TPS22990 Only)
  • 3-mm × 2-mm SON 10-pin Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Power Distribution & Savings

 
Vin (Min) (V)
Vin (Max) (V)
Imax (A)
Ron (Typ) (mOhm)
Quiescent Current (Iq) (Typ) (uA)
Features
Soft Start
Rise Time (Typ) (us)
Current Limit Type
Number of Channels (#)
UL Recognition
Rating
Operating Temperature Range (C)
HBM ESD (kV)
Output Rise Time @ 1.8V (Typ) (us)
Quiescent Current (Iq) (Max) (uA)
Ron @1.8V (Typ) (mOhm)
Ron @4.5V (Typ) (mOhm)
Shutdown Current (ISD) (Typ) (uA)
TPS22990 TPS22990N TPS22920 TPS22954 TPS22961 TPS22962 TPS22969 TPS22970 TPS22971
0.6    0.6    0.75    0.7    0.8    0.8    0.8    0.65    0.65   
5.5    5.5    3.6    5.7    3.55    5.5    5.5    3.6    3.6   
10    10    4    5    6    10    6    4    3   
3.9    3.9    5.3    14    7    4.4    4.4    4.7    6.7   
55    55    68    34    1    20.4    20.4    35    30   
Power Good
Quick Output Discharge
Vbias   
Power Good
Vbias   
Quick Output Discharge    Automatic Restart
Power Good
Quick Output Discharge
Thermal Shutdown
Under Voltage Lock Out
Vbias   
Quick Output Discharge
Vbias   
Quick Output Discharge
Vbias   
Quick Output Discharge
Vbias   
Quick Output Discharge
Thermal Shutdown   
Power Good
Quick Output Discharge
Thermal Shutdown   
Adjustable Rise Time    Adjustable Rise Time    Fixed Rise Time    Adjustable Rise Time    Fixed Rise Time    Fixed Rise Time    Fixed Rise Time    Fixed Rise Time    Adjustable Rise Time   
30.5    30.5    880    140    6.3    2663    2663    985    35   
None    None    None    None    None    None    None    None    None   
1    1    1    1    1    1    1    1    1   
No    No    No    No    No    No    No    No    No   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 105    -40 to 105    -40 to 85    -40 to 105    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
2    2    4    1    2    2    2    2    2   
Adjustable    Adjustable    800    62    4.7    1001    1001      21   
76    76    350    50    1    26    26.2    90    90   
3.9    3.9    5.5    14    5    4.4    4.4    4.7    6.7   
3.9    3.9      14      4.4    4.4       
5    5    5.5    0.01    0.6    1.1    1.1    1    1.1